GN 422.1 Cabinet U-Handles Aluminum Die-Cast, with Tapped Holes

Cabinet U-Handles GN 422.1: Aluminum Die-Cast, with Tapped Holes
Finish: SR - Silver, RAL 9006, textured finish

Product description

Aluminum die-cast cabinet U-handles GN 422.1 fit perfectly into a wide range of applications thanks to their timeless design.

They are also designed as a complementary handle for cabinet U-handles GN 422 with power switching function.

Specification

Aluminum die-castAL
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

RoHS

Hide technical drawing
GN 422.1 Aluminum Die-Cast Cabinet U-Handles, with Tapped Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1 ±0.008abdhl2t
4.6060.431.30M 61.735.040.47
5.8270.431.30M 61.736.260.47
6.7720.431.30M 61.737.200.47

Build & Price

Material

Length l1
Finish
Silver
Black
Material

Length l1
Finish
Silver
Black

Selected Part

Total (net)
US$17.30
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$17.30
100249US$15.86
250499US$14.42
≥ 500US$12.97
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.286 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 422.1-AL-117-SWGN 422.1-AL-117-SRGN 422.1-AL-148-SWGN 422.1-AL-148-SRGN 422.1-AL-172-SWGN 422.1-AL-172-SR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback