GN 430.1 Ledge Handles Aluminum, with Lettering Block

Photo

GN 430.1 Aluminum Ledge Handles, with Lettering Block Finish: EL - Anodized finish, natural color
Finish: EL - Anodized finish, natural color
GN 430.1 Aluminum Ledge Handles, with Lettering Block Finish: EL - Anodized finish, natural color GN 430.1 Aluminum Ledge Handles, with Lettering Block Finish: SW - Black, RAL 9005, textured finish

Product description

Information

A typical field of application for GN 430.1 ledge handles are doors of protective enclosures on machines and devices. They are also suitable as drawer handles.

The screw channel for M6 screws allows any number of mounting screws at any position within the dimension l2.

The aluminum profile is available in any length, and the end caps are also available individually. Special lengths can be delivered even in relatively small quantities.

For GN 430.1 ledge handles with lettering black, only one end cap is mounted when delivered, so that the supplied paper / film strip can be labeled and pushed into the groove provided.

A ZIP file with various templates (Word®, Open Office, PDF) is provided at www.jwwinco.com/service, which can be used to create labels. The paper strip also serves as a carrier for common lettering tapes up to 18 mm in width.

Specification

Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Anodized finish, natural colorELEL

End caps
Plastic
Technopolymer (Polyamide PA)
Black-gray


Lettering block
Insert groove supplied with:

  • 200 g/m2 paper strip, 19.5 mm width, bright white, age-resistant
  • Transparent PVC hard film

RoHS

On request

Special lengths
Single paper strips / film strips
Various inch and metric size fasteners

Technical drawing

3D
Hide technical drawing
GN 430.1 Aluminum Ledge Handles, with Lettering Block sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1b1b2b3h1h2l2
Screw area
l3t
4.331.420.510.311.340.942.600.870.47
5.121.420.510.311.340.943.390.870.47
5.911.420.510.311.340.944.170.870.47
7.871.420.510.311.340.946.140.870.47
9.841.420.510.311.340.948.110.870.47
11.811.420.510.311.340.9410.080.870.47
15.751.420.510.311.340.9414.020.870.47
19.691.420.510.311.340.9417.950.870.47

Build & Price

3D Product Configurator
Length l1
Finish
EL
SW

Information on Mounting with a Screw Channel

Thanks to the screw channel running all the way through, any number of screws with standard thread M6 can be placed in any location within the screw area l2. Please note the following guide values:

• Minimum screw-in depth: 0.39" (10 mm)
• Max. load per screw: 90 lbf (400 N)
• Max. tightening torque: 4 Nm

GN 430 Schraubkanal

Application Examples

Drawing Example of application GN 430 + GN 430.1

Information on GN 430.1 Ledge Handles with Lettering Block

A ZIP file with various templates (Word®, Open Office, PDF) is provided at www.jwwinco.com/service, which can be used to create labels. The paper strip also serves as a carrier for common lettering tapes up to 18 mm in width.

Photo GN 430.1

Selected Part

Total US Dollars (net)
$12.07
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$12.07
100249$11.06
250499$10.06
≥ 500$9.05
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.198 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.