GN 437.4 Hinges Zinc Die-Cast, with 4 Indexing Positions

Hinges  GN 437.4: Zinc Die-Cast, with 4 Indexing Positions
Type: 2 - Holding torque 1 Nm
Color: SW - Black, RAL 9005, textured finish

Product description

Hinges GN 437.4 hold door and covers in the given indexing position without additional mechanics.

This is particularly advantageous when machines and systems must frequently be opened and closed for loading and unloading, and it is also useful for servicing or repairs. Undesirable independent closing and opening is prevented.

Due to the front indexing position of approx. -3°, type C also ensures that the door or flap is pressed lightly against the frame when closed.

Specification

Hinge leafs
Zinc die-castZD
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Indexing elements / Cover cap

  • Plastic, Polyacetal (POM)
    for identification no. 1 / 2
    Operating temperature up to 176 °F (80 °C)
  • Stainless steel AISI 630
    for identification no. 3 / 4

Pin
Stainless steel AISI 303


Compression spring

  • Spring steel for identification no. 1 / 2
  • Stainless steel AISI 301 for identification no. 3 / 4

RoHS

Accessory

Spacer Plates GN 2370
Spacer Plates GN 2372 (with Tapped Holes)

Hide technical drawing
GN 437.4 Zinc Die-Cast Hinges, with 4 Indexing Positions sketch

Part Options / Table

Type

AIndexing positions -90°, 0°, 90° and 180°
CIndexing positions -3° and 117°

Identification no.

1Holding torque 0.5 Nm
2Holding torque 1 Nm
3Holding torque 2.5 Nm
4Holding torque 5 Nm
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2dh1h2h3h4l3m1m2Max. holding torque in Nm
Tolerance
Identification no. 1 / 2


Identification no. 3 / 4
2.362.360.330.730.300.370.750.791.421.42±10 %±20 %

Build & Price

Material

Width l1
Length l2
Type


Type




Color
Silver
Black
Material

Width l1
Length l2
Type


Type




Color
Silver
Black

Selected Part

Total (net)
US$36.40
In Stock: 5
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$36.40
100249US$33.36
250499US$30.33
≥ 500US$27.30
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.335 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 437.4-ZD-60-60-A1-SWGN 437.4-ZD-60-60-C1-SWGN 437.4-ZD-60-60-A1-SRGN 437.4-ZD-60-60-C1-SRGN 437.4-ZD-60-60-A2-SWGN 437.4-ZD-60-60-C2-SWGN 437.4-ZD-60-60-A2-SRGN 437.4-ZD-60-60-C2-SRGN 437.4-ZD-60-60-A3-SWGN 437.4-ZD-60-60-C3-SWGN 437.4-ZD-60-60-A3-SRGN 437.4-ZD-60-60-C3-SRGN 437.4-ZD-60-60-A4-SWGN 437.4-ZD-60-60-C4-SWGN 437.4-ZD-60-60-A4-SRGN 437.4-ZD-60-60-C4-SR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback