GN 444.2 Eye Nuts Steel

Photo

GN 444.2 Steel Eye Nuts

Product description

Information

In combination with set screws or double ended threaded studs (i.e. DIN 913 or DIN 6379), GN 444.2 eye nuts can be used as swing bolts in varying lengths.

In addition, used with a DIN 912 socket cap screw, a swiveling clamping screw can be produced.

Dimensions d2, d3 and s are identical to DIN 444.

For eye nut thread sizes M6, M8 M10 and M12, GN 732.1 cylinder head shoulder bolts can be used as bearing pins.

Specification

Steel

  • Property class 5
  • Blackened finish

RoHS

On request

For certain minimum quantities, inch size threads and bores

Technical drawing

3D
Hide technical drawing
GN 444.2 Steel Eye Nuts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
d2 +0.001d3 -0.012d4Length l-0.006t
min.
M 60.310.710.330.750.350.35
M 80.390.790.430.940.470.43
M 100.470.980.531.100.550.55
M 120.631.260.631.340.670.63

Build & Price

3D Product Configurator
Thread d1
Eye diameter d2

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.039 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.