GN 478 Attachment Mounting Clamps Aluminum

Attachment Mounting Clamps GN 478: Aluminum
Finish: MT - Matte, tumbled finish

Product description

Attachment mounting clamps GN 478 are primarily designed for mounting sensor brackets GN 479 and mounting brackets GN 479.1. They are fitted with a central thread and, with d1 = B15 and higher, an additional hole pattern 4 x M4.

In the standard version the clamping screw is a socket cap screw ISO 4762 with hexagonal socket.It can be replaced by an adjustable lever kit GN 511 (part number see dimensional table).

Specification

Mounting clamp
Aluminum

  • Matte, tumbled finishMT
  • Anodized finish, blackELS

Socket cap screws ISO 4762
Stainless steel A2


RoHS

Accessory

GN 511 Adjustable Lever Kits
GN 480.1 Round Rods / Tubes (Stainless Steel)

Hide technical drawing
GN 478 Aluminum, Attachment Mounting Clamps sketch

Part Options / Table

Show / Hide columns

Metric

d1
Bore
for shaft
tolerance h11
d2d3
Clamping
thread
kl1l2l3ms
Square
tAdjustable lever kit for d3
B 8M 5--M 40.550.980.530.45--0.30GN 511-M4-14
B 10M 5M 6M 8M 50.631.180.670.51-0.310.31GN 511-M5-16
B 12M 5M 6M 8M 50.631.260.670.59-0.390.35GN 511-M5-16
B 15M 6M 8-M 60.791.570.810.770.550.470.47GN 511-M6-20
B 16M 6M 8-M 60.791.570.810.770.55-0.45GN 511-M6-20
B 20M 8M 10-M 60.981.770.850.930.670.630.47GN 511-M6-25

Build & Price

Bore d1
Thread d2
Finish
Bore d1
Thread d2
Finish

Selected Part

Total (net)
US$17.36
In Stock: 6
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$17.36
1024US$15.92
2549US$14.47
≥ 50US$13.02
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.024 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 478-B8-M5-ELSGN 478-B8-M5-MTGN 478-B10-M5-ELSGN 478-B10-M5-MTGN 478-B10-M6-ELSGN 478-B10-M6-MTGN 478-B10-M8-ELSGN 478-B10-M8-MTGN 478-B12-M5-ELSGN 478-B12-M5-MTGN 478-B12-M6-ELSGN 478-B12-M6-MTGN 478-B12-M8-ELSGN 478-B12-M8-MTGN 478-B15-M6-ELSGN 478-B15-M6-MTGN 478-B15-M8-ELSGN 478-B15-M8-MTGN 478-B16-M6-ELSGN 478-B16-M6-MTGN 478-B16-M8-ELSGN 478-B16-M8-MTGN 478-B20-M8-ELSGN 478-B20-M8-MTGN 478-B20-M10-ELSGN 478-B20-M10-MT

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback