GN 50.2 Retaining Magnets Hard Ferrite / Samarium-Cobalt / Neodymium-Iron-Boron, Housing Steel, with Tapped Blind Hole

Photo

GN 50.2 Hard Ferrite / Samarium-Cobalt / Neodymium-Iron-Boron Retaining Magnets, Housing Steel, with Tapped Blind Hole

Product description

Information

Retaining magnets GN 50.2, in combination with the steel housing and the plastic ring, form a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

Specification

Magnet materials

  • Hard ferriteHF
    Temperature resistant up to 392 °F (200 °C)
  • SmCoSC
    Samarium, cobalt
    Temperature resistant up to 392 °F (200 °C)
  • NdFeBND
    Neodymium, iron, boron
    Temperature resistant up to 176 °F (80 °C)

Housing
Steel, zinc plated


RoHS

Accessory

Magnet Holding Disks GN 70
Self-Adhesive Disks GN 70.1
Rubber Caps GN 70.2

Technical drawing

3D
Hide technical drawing
GN 50.2 Hard Ferrite / Samarium-Cobalt / Neodymium-Iron-Boron Retaining Magnets, Housing Steel, with Tapped Blind Hole sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

d1
Tolerances
HF

SC / ND
HF
h

d2
Thread

d3

Length l

t
SC / ND
h

d2
Thread

d3

Length l

t
Nominal magnetic forces in N
HF

SC

ND
0.236-±0.004-----0.177 ±0.004M 30.236 ±0.0040.280.24-1.12 lbf (5 N)1.12 lbf (5 N)
0.315-±0.004-----0.177 ±0.004M 30.236 ±0.0040.280.24-2.47 lbf (11 N)2.92 lbf (13 N)
0.394±0.004±0.0040.177 +0.008/-0.004M 30.236 ±0.0040.280.200.177 ±0.004M 30.236 ±0.0040.280.240.90 lbf (4 N)4.50 lbf (20 N)5.62 lbf (25 N)
0.512±0.004±0.0040.177 +0.008/-0.004M 30.236 ±0.0040.280.200.177 ±0.004M 30.236 ±0.0040.280.242.25 lbf (10 N)8.99 lbf (40 N)13.49 lbf (60 N)
0.630±0.004±0.0040.177 +0.008/-0.004M 30.236 ±0.0040.280.200.177 ±0.004M 40.236 ±0.0040.280.244.05 lbf (18 N)13.49 lbf (60 N)21.36 lbf (95 N)
0.787±0.004±0.0040.236 +0.008/-0.004M 30.236 ±0.0040.280.200.236 ±0.004M 40.315 ±0.0080.280.286.74 lbf (30 N)20.23 lbf (90 N)31.47 lbf (140 N)
0.984±0.004±0.0040.276 +0.012/-0.008M 40.315 ±0.0080.310.280.276 ±0.008M 40.315 ±0.0080.280.288.99 lbf (40 N)33.72 lbf (150 N)44.96 lbf (200 N)
1.260±0.004±0.0040.276 +0.012/-0.008M 40.315 ±0.0080.310.280.276 ±0.008M 50.394 ±0.0080.330.3117.98 lbf (80 N)49.46 lbf (220 N)78.68 lbf (350 N)
1.417+0.008/-0.004-0.303 +0.012/-0.008M 40.315 ±0.0080.330.28-----22.48 lbf (100 N)--
1.575+0.008/-0.004-0.315 +0.012/-0.008M 40.315 ±0.0080.330.28-----28.10 lbf (125 N)--
1.575+0.008/-0.004±0.0040.315 +0.012/-0.008M 50.394 ±0.0080.390.310.315 ±0.008M 60.394 ±0.0080.390.3128.10 lbf (125 N)-151 lbf (670 N)
1.850+0.008/-0.004-0.354 +0.016/-0.008M 40.315 ±0.0080.310.28-----40.47 lbf (180 N)--
1.850+0.008/-0.004±0.0080.354 +0.016/-0.008M 60.472 ±0.0080.450.390.362 ±0.008M 60.472 ±0.0080.440.3940.47 lbf (180 N)-178 lbf (790 N)
1.969+0.008/-0.004-0.394 +0.016/-0.008M 40.315 ±0.0080.330.28-----49.46 lbf (220 N)--
1.969+0.008/-0.004±0.0040.394 +0.016/-0.008M 60.472 ±0.0080.470.390.394 ±0.008M 80.591 ±0.0080.470.3949.46 lbf (220 N)-225 lbf (1000 N)
2.244+0.008/-0.004-0.413 +0.02/-0.008M 40.315 ±0.0080.310.28-----62.95 lbf (280 N)--
2.244+0.008/-0.004-0.413 +0.02/-0.008M 60.472 ±0.0080.470.39-----62.95 lbf (280 N)--
2.480+0.012/-0.004-0.551 +0.02/-0.008M 40.315 ±0.0080.310.28-----78.68 lbf (350 N)--
2.480+0.012/-0.004-0.551 +0.02/-0.008M 80.591 ±0.0080.630.39-----78.68 lbf (350 N)--
3.150+0.012/-0.004-0.394 +0.02/-0.008M 60.472 ±0.0080.450.39-----112 lbf (500 N)--
3.150+0.012/-0.004-0.709 +0.02/-0.008M 60.472 ±0.0080.410.39-----135 lbf (600 N)--
3.150+0.012/-0.004-0.709 +0.02/-0.008M 100.787 ±0.0080.630.59-----135 lbf (600 N)--
3.937+0.02/-0.004-0.866 +0.02/-0.008M 120.866 ±0.0080.830.71-----202 lbf (900 N)--
4.921+0.02/-0.004-1.024 +0.02/-0.008M 140.984 ±0.0080.940.79-----292 lbf (1300 N)--

Build & Price

3D Product Configurator
Magnet material



Diameter d1
Height h (HF)
Height h (SC / ND)
Thread d2 (HF)
Thread d2 (SC / ND)

Selected Part

Total US Dollars (net)
$4.12
In Stock: 9
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$4.12
2549$3.77
5099$3.43
≥ 100$3.09
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.