GN 509.1 Heavy Duty Ball Transfer Units Steel / Stainless Steel, with Flange

Heavy Duty Ball Transfer Units GN 509.1: Steel / Stainless Steel, with Flange
Housing material: S - Steel
Load ball material: BL - Plain finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Heavy duty ball transfer units GN 509.1 are used, for example, in conveyor technology or on packing tables to move heavy loads in any direction without great effort. The roller bearing of the ball and the felt ring for dust protection ensure reliable operation and a long service life.

The turned housing is particularly robust and allows for higher load ratings. The diameter d2 is dimensionally accurate in the upper part and slightly reduced in the lower part to allow for easy mounting with a snug fit.

Specification

Housing

  • SteelS, turned
    Zinc plated, blue passivated finish
  • Stainless steelN, turned
    • AISI 420 for size 12mm, 22 - 60mm
    • AISI 303 for size 15mm

Load ball

  • For housing steel

    • Steel, Plain finishBL
    • Stainless steelNI AISI 420
  • For housing stainless steel
    Stainless steelNI AISI 420


Bearing balls

  • Steel, plain finish for load ball BL
  • Stainless steel AISI 420 for load ball NI

Dust protection for size 22mm / 30mm
Felt


RoHS

Accessory

GN 509.3 Spring Retainers (for Ball Transfer Units)

Hide technical drawing
GN 509.1 Steel / Stainless Steel Heavy Duty Ball Transfer Units, with Flange sketch

Part Options / Table

Show / Hide columns

Metric

Sized1
Load ball
d2 ±0.003d3h1 ±0.012h2 ±0.012h3 ±0.012h4Load rating C
SBL

SNI NNI
120.500.8661.060.3540.3150.1570.1344.96 lbf (200 N)33.72 lbf (150 N)
150.620.9451.180.4690.3190.1380.04112 lbf (500 N)89.92 lbf (400 N)
220.871.4171.770.8150.3860.1970.09292 lbf (1300 N)225 lbf (1000 N)
301.191.7722.170.9060.5430.2760.18562 lbf (2500 N)450 lbf (2000 N)
451.752.4412.951.3580.7480.3740.221349 lbf (6000 N)1012 lbf (4500 N)
602.363.9374.611.8701.1810.5910.392923 lbf (13000 N)2248 lbf (10000 N)

Build & Price

Size
Housing material


Load ball material
Size
Housing material


Load ball material

Arrangement and Size Selection

When determining the size of the ball transfer units, it is necessary to consider not only the weight but also the size and nature of the base area of the load.

The maximum distance between the ball transfer units „a2 (assuming a flat base area) is calculated by dividing the shortest edge length of the load by 2.5. This ensures that the load always rests on the ball transfer units, preventing it from tipping over into the spaces between them.

The required load capacity of the ball transfer units is calculated by dividing the weight of the load by 3. This results from the assumption that, due to tolerances of the load base area and the ball transfer units, only three ball transfer units are normally used.

Sketch GN 509

a1 = Shortest edge length of the load

a2 = Max. distance between ball transfer units

a2 = a1/2.5

F1 = Load weight

F2 = Load per ball transfer unit

F2 = F1/3

Speed and Friction

The permissible conveying speed is up to 2 m / sec. With larger ball transfer units at speeds exceeding 1 m / sec., depending on the load weight, an increase in temperature must be expected.

The friction values of the ball transfer units are about 0.005 µ at a speed of 1 m / sec. However, this value is subject to large variations depending on the operating conditions.

Compared to ball transfer units with steel sheet housing (GN 509), those with solid steel housing (GN 509.1) have a higher rigidity. In this case, the static values of steel balls can be applied.

Lubrication is recommended as protection against corrosion. The general rolling bearing regulations can be applied. In most applications, lubrication can be dispensed with.

Temperature Resistance

Ball transfer units from size 36 upwards are fitted with a felt seal as protection against ingress of dust and dirt. With this version, the max. operating temperature is 212 °F (100 °C) for balls made of steel.

Ball transfer units without felt seal can also be used at higher temperatures. However, this will lead to a reduced load rating (C). The following guide values apply:

257 °F (125 °C) ./. 10 %
302 °F (150 °C) ./. 20 %
338 °F (170 °C) ./. 30 %
392 °F (200 °C) ./. 50 %

The max. operating temperature for ball transfer units with plastic ball is 140 °F (60 °C).

Selected Part

Total (net)
US$38.93
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$38.93
5099US$35.69
100249US$32.45
≥ 250US$29.20
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.077 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 509.1-12-SBLGN 509.1-12-SNIGN 509.1-12-NNIGN 509.1-15-SBLGN 509.1-15-SNIGN 509.1-15-NNIGN 509.1-22-SBLGN 509.1-22-SNIGN 509.1-22-NNIGN 509.1-30-SBLGN 509.1-30-SNIGN 509.1-30-NNIGN 509.1-45-SBLGN 509.1-45-SNIGN 509.1-45-NNIGN 509.1-60-SBLGN 509.1-60-SNIGN 509.1-60-NNI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback