E | With tapped blind bore |
C | With plain blind bore, tol. H7 |
d1 | d2 Thread | d3 +0.001 Bore | d4 | h1 ≈ | h2 ≈ | t min. |
|
---|---|---|---|---|---|---|---|
1.26 | M 5 | M 6 | B 6 | 0.47 | 0.83 | 0.39 | 0.47 |
1.57 | M 6 | M 8 | B 8 | 0.55 | 0.94 | 0.47 | 0.59 |
1.97 | M 8 | M 10 | B 10 | 0.71 | 1.18 | 0.65 | 0.71 |
2.36 | M 10 | M 12 | B 12 | 0.79 | 1.48 | 0.79 | 0.87 |
Show / Hide columns
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin. To order cross hole GN 110, please call our sales team: |
Show / Hide columns
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin. To order cross hole GN 110, please call our sales team: |
Min | Max | Price |
---|---|---|
1 | 99 | $18.39 |
100 | 249 | $16.86 |
250 | 499 | $15.33 |
≥ 500 | $13.79 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco