GN 228 Spoked Handwheels Stainless Steel AISI 316L Sheet Metal, with or without Revolving Handle

Spoked Handwheels GN 228: Stainless Steel AISI 316L Sheet Metal, with or without Revolving Handle
Material: A4 - Stainless steel
Bore code: B - Without keyway
Type: D - With revolving handle
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Spoked handwheels GN 228 made from stainless steel sheet metal are renowned for their high mechanical strength and unaffected by shocks and knocks. The hub lengths l1 and the diameter d3 conform to DIN 950.

The stainless steel version is suitable for applications in highly corrosive environments due to the AISI 316L materials used.

On the revolving handles of type D, the O-rings minimize the radial play, protect the handle bearing from penetrating dirt and prevent noises resulting from vibration.

Specification

Body
Stainless steelA4 AISI 316L

  • Matte shot-blasted finishGS
  • Stainless steel sheet metal wheel body
  • Hub welded to body

Revolving handle, similar to GN 598.2
Plastic, phenolic resin (PF)

  • Black, shiny finish
  • Threaded spindle
    Stainless steel AISI 316L
  • O-ring
    Acrylonitrile butadiene rubber (NBR)

RoHS

Accessory

Countersunk Washers GN 184.5 (Stainless Steel, for Axial Fixing)

On request

Other modifications such as special through holes, square broached holes larger than listed, special keyways, set screw holes, and cross holes

Hide technical drawing
GN 228 Stainless Steel AISI 316L Sheet Metal Spoked Handwheels, with or without Revolving Handle sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway
VWith square

Type

AWithout handle
DWith revolving handle
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2 H9
Bore
H11
Square
bd3l1l2l3rØ
Handle
No. of spokesSheet metal thickness
4.92*1/2V 1/20.711.180.711.14---30.06
6.301/2V 1/20.871.180.791.463.152.681.0240.06
7.875/8V 5/80.871.570.941.813.153.461.0240.10
9.843/4V 3/41.181.771.102.053.544.251.1050.10
12.403/4V 3/41.382.171.302.523.545.431.1050.10
15.751.00V 1.001.572.561.503.233.547.051.1050.12
*Only available in type A
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H9
Bore
H11
Square
bd3l1l2l3rØ
Handle
No. of spokesSheet metal thickness
4.92*11V 110.711.180.711.14---30.06
6.3012V 120.871.180.791.463.152.681.0240.06
7.8714V 140.871.570.941.813.153.461.0240.08
9.8417V 171.181.771.102.053.544.251.1050.10
12.4019V 191.382.171.302.523.545.431.1050.10
15.7524V 241.572.561.503.233.547.051.1050.12
*Only available in type A

Build & Price

Material

Handwheel diameter d1
Bore code



Diameter d2 / s

Inch


Metric


Type


Finish
Material

Handwheel diameter d1
Bore code



Diameter d2 / s

Inch


Metric


Type


Finish

GN 110 Cross Holes (Special Order) - Metric

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 / sd1 / sd2 H11d3
Thread
Length l
Standard version
Length l
Handwheels DIN 950 / GN 949 up
to Ø 250 mm
672.5M 34.5-
893M 55.54.5
10113M 55.54.5
12134M 66.55.5
14154M 66.55.5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

GN 110 Cross Holes (Special Order) - Inch

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 / sd2 H11d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

Selected Part

Total (net)
US$156.54
In Stock: 23
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$156.54
5099US$143.50
100249US$130.45
≥ 250US$117.41
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.230 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 228-A4-125-B1/2-A-GSGN 228-A4-125-K1/2-A-GSGN 228-A4-125-V1/2-A-GSGN 228-A4-160-B1/2-A-GSGN 228-A4-160-K1/2-A-GSGN 228-A4-160-V1/2-A-GSGN 228-A4-160-B1/2-D-GSGN 228-A4-160-K1/2-D-GSGN 228-A4-160-V1/2-D-GSGN 228-A4-200-B5/8-A-GSGN 228-A4-200-K5/8-A-GSGN 228-A4-200-V5/8-A-GSGN 228-A4-200-B5/8-D-GSGN 228-A4-200-K5/8-D-GSGN 228-A4-200-V5/8-D-GSGN 228-A4-250-B3/4-A-GSGN 228-A4-250-K3/4-A-GSGN 228-A4-250-V3/4-A-GSGN 228-A4-250-B3/4-D-GSGN 228-A4-250-K3/4-D-GSGN 228-A4-250-V3/4-D-GSGN 228-A4-315-B3/4-A-GSGN 228-A4-315-K3/4-A-GSGN 228-A4-315-V3/4-A-GSGN 228-A4-315-B3/4-D-GSGN 228-A4-315-K3/4-D-GSGN 228-A4-315-V3/4-D-GSGN 228-A4-400-B1.00-A-GSGN 228-A4-400-K1.00-A-GSGN 228-A4-400-V1.00-A-GSGN 228-A4-400-B1.00-D-GSGN 228-A4-400-K1.00-D-GSGN 228-A4-400-V1.00-D-GSGN 228-A4-125-B11-A-GSGN 228-A4-125-K11-A-GSGN 228-A4-125-V11-A-GSGN 228-A4-160-B12-A-GSGN 228-A4-160-K12-A-GSGN 228-A4-160-V12-A-GSGN 228-A4-160-B12-D-GSGN 228-A4-160-K12-D-GSGN 228-A4-160-V12-D-GSGN 228-A4-200-B14-A-GSGN 228-A4-200-K14-A-GSGN 228-A4-200-V14-A-GSGN 228-A4-200-B14-D-GSGN 228-A4-200-K14-D-GSGN 228-A4-200-V14-D-GSGN 228-A4-250-B17-A-GSGN 228-A4-250-K17-A-GSGN 228-A4-250-V17-A-GSGN 228-A4-250-B17-D-GSGN 228-A4-250-K17-D-GSGN 228-A4-250-V17-D-GSGN 228-A4-315-B19-A-GSGN 228-A4-315-K19-A-GSGN 228-A4-315-V19-A-GSGN 228-A4-315-B19-D-GSGN 228-A4-315-K19-D-GSGN 228-A4-315-V19-D-GSGN 228-A4-400-B24-A-GSGN 228-A4-400-K24-A-GSGN 228-A4-400-V24-A-GSGN 228-A4-400-B24-D-GSGN 228-A4-400-K24-D-GSGN 228-A4-400-V24-D-GS

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback