GN 535 Knurled Screws Stainless Steel

Knurled Screws GN 535: Stainless Steel
Finish: MT - Matte shot-blasted finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

The knurl design with no underside grooves makes knurled screws GN 535 an appropriate choice for hygienic applications.

Specification

  • Stainless steel AISI 304
    • Matte shot-blasted finishMT
    • Highly polished finishPL

RoHS

Hide technical drawing
GN 535 Stainless Steel Knurled Screws sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3hk
0.79M 50.390.63-0.550.510.33
0.94M 60.630.790.980.630.590.41
1.10M 80.630.791.180.710.670.49

Build & Price

Handle diameter d1
Thread d2
Length l
Finish
Handle diameter d1
Thread d2
Length l
Finish

Selected Part

Total (net)
US$16.25
In Stock: 4
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$16.25
100249US$14.90
250499US$13.55
≥ 500US$12.19
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 535-20-M5-10-MTGN 535-20-M5-10-PLGN 535-20-M5-16-MTGN 535-20-M5-16-PLGN 535-24-M6-16-MTGN 535-24-M6-16-PLGN 535-24-M6-20-MTGN 535-24-M6-20-PLGN 535-24-M6-25-MTGN 535-24-M6-25-PLGN 535-28-M8-16-MTGN 535-28-M8-16-PLGN 535-28-M8-20-MTGN 535-28-M8-20-PLGN 535-28-M8-30-MTGN 535-28-M8-30-PL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback