GN 565.5 Cabinet U-Handles Stainless Steel, with Tapped or Counterbored Through Holes

Photo

GN 565.5 Stainless Steel Cabinet U- Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)
Finish: GS - Matte shot-blasted finish
Type: A - Mounting from the back (tapped blind hole)
Finish: GS - Matte shot-blasted finish
GN 565.5 Stainless Steel Cabinet U- Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)
Finish: GS - Matte shot-blasted finish GN 565.5 Stainless Steel Cabinet U- Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)
Finish: GP - Slip polished, shiny metallic finish GN 565.5 Stainless Steel Cabinet U- Handles, with Tapped or Counterbored Through Holes Type: B - Mounting from the operator's side
Finish: GS - Matte shot-blasted finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cabinet U-handles GN 565.5 are often used in the food industry or other such applications where a non-corrosive material is necessary. The shape of this sturdy handle has good ergonomic features.

These cabinet U-handles are manufactured from a bent aluminum profile.

Specification

Stainless steel AISI 304

  • Matte shot-blasted finishGS
  • Slip polished, shiny metallic finishGP
    (only Type A in metric sizes)

RoHS

Accessory

Mounting Plate Sets GN 181 (Mounting from the Operator‘s Side)

On request

Polished version GP in inch sizes
Various inch and metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 565.5 Stainless Steel Cabinet U- Handles, with Tapped or Counterbored Through Holes sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
bLength l
Type A
Shot-blasted GS

Type A
Slip polished GP

Type B
Shot-blasted GS
ad1
Thread
d2
Bore
h1h2rt1
min.
t2
0.794.41--0.511/4 x 20-1.930.530.510.390.22
0.795.04--0.511/4 x 20-2.010.530.510.390.22
0.796.30--0.511/4 x 20-2.010.530.510.390.22
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bLength l
Type A
Shot-blasted GS

Type A
Slip polished GP

Type B
Shot-blasted GS
ad1
Thread
d2
Bore
h1h2rt1
min.
t2
0.794.414.414.410.51M 60.211.930.530.510.390.22
0.795.045.045.040.51M 60.212.010.530.510.390.22
0.796.306.306.300.51M 60.212.010.530.510.390.22
0.797.877.87-0.51M 6-2.01-0.510.39-
0.799.84--0.51M 6-2.01-0.510.39-
0.7911.81--0.51M 6-2.01-0.510.39-
0.7915.75--0.51M 6-2.01-0.510.39-
1.025.045.045.040.67M 80.252.240.430.750.470.24
1.026.306.306.300.67M 80.252.240.430.750.470.24
1.027.877.877.870.67M 80.252.240.430.750.470.24
1.0211.81--0.67M 8-2.24-0.750.47-
1.0215.75--0.67M 8-2.24-0.750.47-
1.0219.69--0.67M 8-2.24-0.750.47-

Build & Price

3D Product Configurator
Handle width b
Thread d1

Inch


Metric


Bore d2
Length l (Type A - GS)
Length l (Type A - GP)
Length l (Type B - GS)
Type


Finish

Selected Part

Total US Dollars (net)
$35.20
In Stock: 38
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$35.20
100249$32.27
250499$29.34
≥ 500$26.40
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.646 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 565.5-20-1/4x20-112-A-GSGN 565.5-20-1/4x20-128-A-GSGN 565.5-20-1/4x20-160-A-GSGN 565.5-20-M6-112-A-GSGN 565.5-20-M6-112-A-GPGN 565.5-20-5,4-112-B-GSGN 565.5-20-M6-128-A-GSGN 565.5-20-M6-128-A-GPGN 565.5-20-5,4-128-B-GSGN 565.5-20-M6-160-A-GSGN 565.5-20-M6-160-A-GPGN 565.5-20-5,4-160-B-GSGN 565.5-20-M6-200-A-GSGN 565.5-20-M6-200-A-GPGN 565.5-20-M6-250-A-GSGN 565.5-20-M6-300-A-GSGN 565.5-20-M6-400-A-GSGN 565.5-26-M8-128-A-GSGN 565.5-26-M8-128-A-GPGN 565.5-26-6,4-128-B-GSGN 565.5-26-M8-160-A-GSGN 565.5-26-M8-160-A-GPGN 565.5-26-6,4-160-B-GSGN 565.5-26-M8-200-A-GSGN 565.5-26-M8-200-A-GPGN 565.5-26-6,4-200-B-GSGN 565.5-26-M8-300-A-GSGN 565.5-26-M8-400-A-GSGN 565.5-26-M8-500-A-GS

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.