GN 565.1 Cabinet U-Handles Aluminum, with Counterbored Mounting Holes

Photo

GN 565.1 Aluminum Cabinet U-Handles, with Counterbored Mounting Holes Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 565.1 Aluminum Cabinet U-Handles, with Counterbored Mounting Holes Finish: SW - Black, RAL 9005, textured finish GN 565.1 Aluminum Cabinet U-Handles, with Counterbored Mounting Holes Finish: BL - Plain, tumbled finish GN 565.1 Aluminum Cabinet U-Handles, with Counterbored Mounting Holes Finish: EL - Anodized finish, natural color GN 565.1 Aluminum Cabinet U-Handles, with Counterbored Mounting Holes Finish: RS - Red, RAL 3000, textured finish GN 565.1 Aluminum Cabinet U-Handles, with Counterbored Mounting Holes Finish: SR - Silver, RAL 9006, textured finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Cabinet U-handles GN 565.1 are manufactured from a bent aluminum profile and have excellent stability and ergonomic design.

In addition to the standard finishes, these cabinet U-handles are also available with a functional coating:

The SW version is coated with a highly weather-resistant and UV-resistant powder coating system, making this version excellent for outdoor use.

Specification

Body
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW,
    UV resistant
    Red, RAL 3000, textured finishRSRS
    Silver, RAL 9006, textured finishSRSR
  • Anodized finish, natural colorELEL
  • Plain, tumbled finishBLBL

Mounting holes
Counterbored for inch or metric socket cap screws


RoHS

On request

Various metric and inch size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 565.1 Aluminum Cabinet U-Handles, with Counterbored Mounting Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bl1adh1h2l2rt
0.793.940.510.211.930.534.410.510.22
0.794.410.510.211.930.534.880.510.22
0.794.610.510.211.930.535.080.510.22
0.794.720.510.212.010.535.200.510.22
0.795.040.510.212.010.535.510.510.22
0.796.300.510.212.010.536.770.510.22
1.024.570.670.252.170.435.120.670.24
1.024.720.670.252.170.435.280.670.24
1.025.200.670.252.170.435.750.670.24
1.026.460.670.252.240.437.010.670.24
1.027.050.670.252.240.437.600.670.24
1.027.720.670.252.240.438.270.670.24

Build & Price

3D Product Configurator
Handle width b
Length l1
Finish
BL
EL
RS
SR
SW

Selected Part

Total US Dollars (net)
$12.46
In Stock: 66
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$12.46
100249$11.42
250499$10.39
≥ 500$9.35
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.176 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 565.1-20-100-SWGN 565.1-20-100-RSGN 565.1-20-100-ELGN 565.1-20-100-SRGN 565.1-20-100-BLGN 565.1-20-112-SWGN 565.1-20-112-RSGN 565.1-20-112-ELGN 565.1-20-112-SRGN 565.1-20-112-BLGN 565.1-20-117-SWGN 565.1-20-117-RSGN 565.1-20-117-ELGN 565.1-20-117-SRGN 565.1-20-117-BLGN 565.1-20-120-SWGN 565.1-20-120-RSGN 565.1-20-120-ELGN 565.1-20-120-SRGN 565.1-20-120-BLGN 565.1-20-128-SWGN 565.1-20-128-RSGN 565.1-20-128-ELGN 565.1-20-128-SRGN 565.1-20-128-BLGN 565.1-20-160-SWGN 565.1-20-160-RSGN 565.1-20-160-ELGN 565.1-20-160-SRGN 565.1-20-160-BLGN 565.1-26-116-SWGN 565.1-26-116-RSGN 565.1-26-116-ELGN 565.1-26-116-SRGN 565.1-26-116-BLGN 565.1-26-120-SWGN 565.1-26-120-RSGN 565.1-26-120-ELGN 565.1-26-120-SRGN 565.1-26-120-BLGN 565.1-26-132-SWGN 565.1-26-132-RSGN 565.1-26-132-ELGN 565.1-26-132-SRGN 565.1-26-132-BLGN 565.1-26-164-SWGN 565.1-26-164-RSGN 565.1-26-164-ELGN 565.1-26-164-SRGN 565.1-26-164-BLGN 565.1-26-179-SWGN 565.1-26-179-RSGN 565.1-26-179-ELGN 565.1-26-179-SRGN 565.1-26-179-BLGN 565.1-26-196-SWGN 565.1-26-196-RSGN 565.1-26-196-ELGN 565.1-26-196-SRGN 565.1-26-196-BL

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.