GN 581 Safety Swivel Lifting Eye Bolts Steel

Safety Swivel Lifting Eye Bolts GN 581: Steel
Type: B - With key

Product description

The bolt of safety swivel lifting eye bolts GN 581 is captively mounted in the ring housing, yet rotates freely. This allows the direction of the load to be adjusted and prevents unintentional loosening or overtightening (as it is possible with DIN 580 lifting eye bolts).

These lifting eye bolts offer a high load carrying capacity and are tested to meet high safety standards in all load directions (safety factor 4).

The nominal values for load capacity in the table are for the most extreme loading conditions listed, and are also clearly marked on the ring.

Lifting eye bolts GN 581 comply with Machinery Directive 2006/42/EG and are BG tested.

The integrated RFID transponder is used to clearly identify the lifting gear, e.g. during the prescribed regular inspection.

Type B with hex key allows assembly without the need to use tools: inserting the hex key in the hex socket of the bolt allows the bolt to be turned by hand.

Specification

  • Ring
    Steel
    German Material No. 1.6541
    • Forged
    • High-strength tempered
    • 100% electromagnetic tensile tested according to EN 1677
    • Bright pink powder coated

  • Threaded socket head bolt
    Steel
    • Property class 10.9
    • 100% electromagnetic tensile tested

  • Hex key cover plate
    Steel, zinc plated

RoHS

Hide technical drawing
GN 581 Steel Safety Swivel Lifting Eye Bolts sketch

Part Options / Table

Type

AWithout key
BWith key
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3d4d5hk1k2Length lNominal load (WLL)
in metric tons
3/8 x 160.640.981.180.981.810.351.850.590.40 t [4.0 kN]
1/2 x 130.781.181.341.182.170.392.200.710.75 t [7.5 kN]
5/8 x 110.931.421.571.382.520.512.560.941.50 t [15.0 kN]
3/4 x 101.151.611.971.572.950.632.991.182.30 t [23.0 kN]
7/8 x 91.151.611.971.572.950.632.991.182.30 t [23.0 kN]
1 x 81.382.012.361.933.540.753.621.423.20 t [32.0 kN]
1 1/4 x 71.732.602.952.364.450.944.491.774.50 t [45.0 kN]
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4d5hk1k2Length lNominal load (WLL)
in metric tons
M 60.510.911.100.791.460.281.460.350.10
M 80.640.981.180.981.810.351.850.470.30
M 100.640.981.180.981.810.351.850.590.40
M 120.781.181.341.182.170.392.200.710.75
M 160.931.421.571.382.520.512.560.941.50
M 201.151.611.971.572.950.632.991.182.30
M 241.382.012.361.933.540.753.621.423.20
M 301.732.602.952.364.450.944.491.774.50
M 362.092.993.862.875.311.145.312.137.00

Build & Price

Thread d1

Inch


Metric


Type


Thread d1

Inch


Metric


Type


Selected Part

Total (net)
US$131.39
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$131.39
59US$120.44
1024US$109.50
≥ 25US$98.55
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 581-3/8x16-AGN 581-3/8x16-BGN 581-1/2x13-AGN 581-1/2x13-BGN 581-5/8x11-AGN 581-5/8x11-BGN 581-3/4x10-AGN 581-3/4x10-BGN 581-7/8x9-AGN 581-7/8x9-BGN 581-1x8-AGN 581-1x8-BGN 581-11/4x7-AGN 581-11/4x7-BGN 581-M6-AGN 581-M6-BGN 581-M8-AGN 581-M8-BGN 581-M10-AGN 581-M10-BGN 581-M12-AGN 581-M12-BGN 581-M16-AGN 581-M16-BGN 581-M20-AGN 581-M20-BGN 581-M24-AGN 581-M24-BGN 581-M30-AGN 581-M30-BGN 581-M36-AGN 581-M36-B

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback