GN 586 Safety Swivel Load Rings Steel

Safety Swivel Load Rings GN 586: Steel

Product description

Safety swivel load rings GN 586 can be folded and rotated in all directions, carrying the full load in any approved tension direction.

These load rings offer a high load carrying capacity and are tested to meet high safety standards in all load directions.

The nominal values for load capacity in the table are for the most extreme loading conditions listed, and are also clearly marked on the ring.

Load rings GN 586 comply with Machinery Directive 2006/42/EG/EC and DNV standard.

The integrated RFID transponder is used to clearly identify the lifting gear, e.g. during the prescribed regular inspection.

Specification

Load ring
Steel, German Material No. 1.6541

  • Forged
  • High-strength tempered
  • 100% electromagnetic tensile tested according to EN 1677
  • Bright pink powder coated

Bracket
Steel

  • Forged
  • High-strength tempered
  • 100 % electromagnetic tensile tested
  • Bright pink powder coated finish

Threaded bolt
Steel

  • Property class 10.9
  • Delta-Tone® finish
    (inorganic zinc flake coating)

Bushing
Steel, galvanically zinc plated


RFID transponder
Frequency 13.56 MHz (HF, IEC 15693)


RoHS

Hide technical drawing
GN 586 Steel Safety Swivel Load Rings sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2h1h2h3h4k1k2k3k4k5l1l2rNominal load (WLL, SF 4:1)
in metric tons
1/2 x 131.023.352.951.461.500.392.131.342.951.770.871.261.261
5/8 x 111.183.903.351.501.850.532.201.423.431.850.941.301.501.5
3/4 x 101.775.004.332.132.200.653.232.134.452.521.101.971.892.5
7/8 x 91.775.004.332.052.280.653.232.134.452.521.061.971.892.5
1 x 81.775.634.922.522.400.653.232.135.123.071.611.971.894

Build & Price

Thread d1
Thread d1

Load Capacity

ca2f2526-1bb1-4715-98e2-7b8e944f86ec
Show / Hide columns
d1Lifting
F
max. in t
Lashing

Max. lashing force
in daN (LC, SF 2:1)
1/2 x 1312000
5/8 x 111.53000
3/4 x 102.55000
7/8 x 92.55000
1 x 848000

Swivel load shackles are suitable for both lifting and lashing applications. Switching between the two types of use is permitted without restriction, provided that the working load limit (WLL) is not exceeded when lashing.
If swivel load shackles are used exclusively as lashing points, they can be loaded beyond the working load limit up to the maximum lashing force (LC).
The specified load values apply to an operating temperature range of -40 °F to +212 °F (-40 °C to +100 °C).

Assembly Instruction

Show / Hide columns
d1Max. tightening torque
in Nm
12 x 3100
5/8 x 11150
3/4 x 10250
7/8 x 9300
1 x 8400

For one-time lifting operations, it is sufficient to screw in the swivel load shackles by hand without tools. For more complex lifting and turning operations or if the load shackles are to remain attached to the load permanently, they must be tightened to the specified torque.
For cast iron, steel, or stainless steel with a tensile strength of 340 N/mm² or higher, the minimum screw-in depth is 1.5 times d1.

Safety Notes

The information in the operating instructions must be observed during installation, commissioning, use, and testing.
It is included with the product or is available in digital form on the product page at jwwinco.com.

Selected Part

Total (net)
US$370.80
In Stock: 9
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$370.80
59US$339.90
1024US$309.00
≥ 25US$278.10
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 586-1/2x13GN 586-5/8x11GN 586-3/4x10GN 586-7/8x9GN 586-1x8

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback