GN 5860 Safety Swivel Load Rings Steel

Safety Swivel Load Rings GN 5860: Steel

Product description

GN 5860 safety swivel load rings can be folded and rotated in all directions, carrying the full load in any tension direction.

The nominal values for load capacity in the table are for the most extreme loading conditions listed, and are also clearly marked on the ring.

GN 5860 safety swivel load rings comply with Machinery Directive 2006/42/EG and are BG tested.

The integrated RFID transponder is used to clearly identify the lifting gear, e.g. during the prescribed regular inspection.

Specification

  • Chain ring
    Steel
    European Standard No. 1.6540
    • High-strength tempered
    • 100% electromagnetic tensile tested
    • Bright pink powder coated

  • Load ring
    Steel
    German Material No. 1.6541
    • Forged
    • High-strength tempered
    • 100% electromagnetic tensile tested
    • Bright pink powder coated

  • Bearing case
    Steel
    German Material No. 1.6541
    • Forged
    • High-strength tempered
    • 100% electromagnetic tensile tested
    • Zinc plated, blue passivated finish

  • Threaded bolt
    Steel
    • Property class 10.9
    • Delta-Tone® finish
      (inorganic zinc flake coating)

RoHS

On request

Additional threaded bolt lengths

Hide technical drawing
GN 5860 Steel Safety Swivel Load Rings sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
Length leh1h2h3h4k1k2k3k4A/FTightening
torque
in Nm
Nominal load
in metric tons
5/16 x 180.511.183.312.991.221.770.311.771.141.731.06100.30
3/8 x 160.671.343.393.071.221.850.311.771.141.731.18100.45
1/2 x 130.831.654.614.211.932.280.392.171.382.561.42100.60
5/8 x 110.981.895.004.491.812.680.512.521.502.561.61301.30
3/4 x 101.302.445.915.392.133.270.512.401.383.032.17702.00
1 x 81.573.197.526.812.604.210.712.991.573.702.761503.50
1 1/4 x 71.973.909.578.703.545.160.873.701.974.963.352255.00
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
Length leh1h2h3h4k1k2k3k4A/FTightening
torque
in Nm
Nominal load
in metric tons
M 80.511.183.312.991.221.770.311.771.141.731.06100.30
M 100.671.343.393.071.221.850.311.771.141.731.18100.45
M 120.831.654.614.211.932.280.392.171.382.561.42100.60
M 160.981.895.004.491.812.680.512.521.502.561.61301.30
M 201.302.445.915.392.133.270.512.401.383.032.17702.00
M 241.573.197.526.812.604.210.712.991.573.702.761503.50
M 301.973.909.578.703.545.160.873.701.974.963.352255.00

Build & Price

Thread d1

Inch


Metric


Length l
Thread d1

Inch


Metric


Length l

Selected Part

Total (net)
US$407.88
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$407.88
59US$373.89
1024US$339.90
≥ 25US$305.91
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.400 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 5860-5/16x18-13GN 5860-3/8x16-17GN 5860-1/2x13-21GN 5860-5/8x11-25GN 5860-3/4x10-33GN 5860-1x8-40GN 5860-11/4x7-50GN 5860-M8-13GN 5860-M10-17GN 5860-M12-21GN 5860-M16-25GN 5860-M20-33GN 5860-M24-40GN 5860-M30-50

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback