GN 5862 Safety Swivel Load Hooks Steel

Safety Swivel Load Hooks GN 5862: Steel

Product description

GN 5862 safety swivel load hooks rotate using double ball bearings. The freely rotating hook enables the bolt to hold loads in any allowed tension direction.

The nominal values for load capacity in the table are for the most extreme loading conditions listed, and are also clearly marked on the ring.

GN 5862 safety swivel load hooks comply with Machinery Directive 2006/42/EG and are BG tested.

The integrated RFID transponder is used to clearly identify the lifting gear, e.g. during the prescribed regular inspection.

Specification

  • Hook
    Steel
    European Standard No. 1.6540
    • High-strength tempered
    • 100% electromagnetic tensile tested
    • Bright pink powder coated

  • Safety catch
    Steel
    German Material No. 1.6541
    • Forged
    • High-strength tempered
    • 100% electromagnetic tensile tested

  • Bearing case
    Steel
    German Material No. 1.6541
    • Forged
    • High-strength tempered
    • 100% electromagnetic tensile tested
    • Zinc plated, blue passivated finish

  • Threaded bolt
    Steel
    • High-strength tempered
    • Delta-Tone® finish
      (inorganic zinc flake coating)

RoHS

On request

Additional threaded bolt lengths

Hide technical drawing
GN 5862 Steel Safety Swivel Load Hooks sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
Length ld2eh1h2h3h4h5k1k2k3k4csTightening
torque
in Nm
Nominal load
in metric tons
1/2 x 130.710.191.575.084.572.951.611.930.472.090.983.230.711.42100.63
5/8 x 110.940.291.816.545.753.821.932.480.632.871.264.130.981.61301.50
3/4 x 101.180.382.408.467.364.962.403.070.793.741.655.351.182.17702.50
1 x 81.420.483.0710.358.945.913.033.781.024.652.056.421.382.761504.00
1 1/4 x 71.770.613.7411.9710.516.853.664.691.185.312.247.441.573.352255.00
1 1/2 x 62.130.753.9414.1312.208.194.025.391.426.342.688.941.893.544108.00
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
Length ld2eh1h2h3h4h5k1k2k3k4csTightening
torque
in Nm
Nominal load
in metric tons
M 120.710.191.575.084.572.951.611.930.472.090.983.230.711.42100.63
M 160.940.291.816.545.753.821.932.480.632.871.264.130.981.61301.50
M 201.180.382.408.467.364.962.403.070.793.741.655.351.182.17702.50
M 241.420.483.0710.358.945.913.033.781.024.652.056.421.382.761504.00
M 301.770.613.7411.9710.516.853.664.691.185.312.247.441.573.352255.00
M 362.130.753.9414.1312.208.194.025.391.426.342.688.941.893.544108.00

Build & Price

Thread d1

Inch


Metric


Length l
Thread d1

Inch


Metric


Length l

Selected Part

Total (net)
US$417.15
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$417.15
59US$382.39
1024US$347.63
≥ 25US$312.86
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.880 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 5862-1/2x13-18GN 5862-5/8x11-24GN 5862-3/4x10-30GN 5862-1x8-36GN 5862-11/4x7-45GN 5862-11/2x6-54GN 5862-M12-18GN 5862-M16-24GN 5862-M20-30GN 5862-M24-36GN 5862-M30-45GN 5862-M36-54

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback