GN 589.5 Lifting Points Stainless Steel, Weldable

Lifting Points GN 589.5: Stainless Steel, Weldable
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Weldable lifting points GN 589.5 are intended for suspending lifting gear and lashing elements and are characterized by a particularly low profile. They are welded e.g. to load attachment points or directly onto the load itself and can absorb loads in any direction.

The nominal load capacity specified in the table is clearly marked on the lifting point. It applies to the most unfavourable load application of the load types listed opposite. It applies to the least favorable load case of the listed load types.

Lifting points GN 589.5 comply with Machinery Directive 2006 / 42 / EG.

Specification

Stainless steel German Material No. 1.4462

  • Forged
  • 100 % electro magnetic tensile tested to EN 1677
  • Passivated by pickling

RoHS

Hide technical drawing
GN 589.5 Stainless Steel Lifting Points, Weldable sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bdh1h2k1k2Nominal load (WLL)
in metric tons
2.761.261.501.970.470.870.8
3.941.381.632.240.631.181.6
5.391.972.323.150.911.612.7

Build & Price

Width b
Width b

Load Capacity

33892310-4725-440c-ade0-e63a12902418
Show / Hide columns
bF1
max. in t
F2
max. in t
700.83
1001.65
1372.77.5

Discard maturity / Service life / Safety instructions

94b57924-eae1-4bb0-aee5-d0ea85de62d8

  1. The wear marks can be used to check the wear of the anchor point. If these coincide with the outer contour or the contour of the hole, the end of the service life of the anchor point has been reached, which is also referred to as discard maturity.

  2. If the anchor point is bent or has damage or cracks, it is no longer safe to continue using it and must therefore not be used.

In both cases, the anchor point must be replaced.

Fastening / Welding Instructions

15cc4b37-e5f4-49c2-b423-990e856c5e29
Show / Hide columns
ba
Size fillet seam
703
1004
1376
1727
2288

The welding must be carried out by a certified welder according to EN 287-1.
The specified load values apply at an operating temperature of -40 °F to +392 °F (-40 °C to +200 °C). Load bearing capacity at higher temperatures on request.

The operating instructions contain further important information and notes. It is part of the scope of delivery and can be downloaded as a PDF in our download section.

Selected Part

Total (net)
US$257.24
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$257.24
59US$235.81
1024US$214.37
≥ 25US$192.93
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.440 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 589.5-70GN 589.5-100GN 589.5-137

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback