GN 60i Cover Caps Plastic, for Aluminum Profiles (i-Modular System)

Photo

GN 60i Plastic Cover Caps, for Aluminum Profiles (i-Modular System)
i-Modular-system

i-Modular System (Item compatible)

Product description

Information

Cover caps GN 60i make a visually appealing closure for the end faces of aluminum profiles, protecting against injuries from sharp cut edges and preventing the ingress of dust and dirt.

They can be fitted without machining the profile.

Specification

Plastic (Polyamide PA)
BlackKSKS


RoHS

Technical drawing

3D
Hide technical drawing
GN 60i Plastic Cover Caps, for Aluminum Profiles (i-Modular System) sketch

Part Options / Table

Type

PPress-on type
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
s1s2nh ≈Grid size
1.181.180.240.121.18
1.182.360.240.121.18
1.570.630.310.161.57
1.571.570.310.161.57
1.573.150.310.161.57
2.362.360.240.121.18
3.153.150.310.161.57

Build & Price

3D Product Configurator
Width s1
Width s2
Slot width n
Type

Color
KS

Selected Part

Total US Dollars (net)
$1.12
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$1.12
5099$1.03
100249$0.94
≥ 250$0.84
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.