GN 615.1 Spring Plungers Steel / Stainless Steel, with Nose Pin, with Slot

Spring Plungers GN 615.1: Steel / Stainless Steel, with Nose Pin, with Slot
Type: B - Steel, standard spring load
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Spring plungers GN 615.1 are used as locating devices, detent pins, pressure pins and ejectors. A typical example is push-on / push-off applications.

Spring plungers mounted in various control levers are also perfect solutions for snap-indexing mechanism applications.

Specification

Type B / BS

  • Steel housing, blackened finish
  • Steel nose pin, hardened, blackened finish

Type BN / BSN

  • Stainless steel housing AISI 303
  • Stainless steel nose pin AISI 303, nitrided

Spring
Stainless steel AISI 631


Identification of Type BS / BSN
Housing with 2 longitudinal markings


RoHS

Hide technical drawing
GN 615.1 Steel / Stainless Steel Spring Plungers, with Nose Pin, with Slot sketch

Part Options / Table

Type

BSteel, standard spring load
BSSteel, high spring load
BNStainless steel, standard spring load
BSNStainless steel, high spring load
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Type B
Type BN

Type BS
Type BSN
d2 -0.004Length l ±0.004w
Compression
Spring load ≈
Standard (Type B / BN)
Initial


End
Spring load ≈
High (Type BS / BSN)
Initial


End
M 4-0.0710.3540.059 +0.012/-0.0161.01 lbf (4.5 N)2.81 lbf (12.5 N)--
M 5-0.0940.4720.0791.12 lbf (5 N)2.92 lbf (13 N)--
M 6M 60.1060.5510.0791.35 lbf (6 N)3.82 lbf (17 N)2.47 lbf (11 N)5.62 lbf (25 N)
M 8M 80.1500.6300.0793.60 lbf (16 N)7.42 lbf (33 N)5.17 lbf (23 N)13.26 lbf (59 N)
M 10M 100.1770.7480.0984.27 lbf (19 N)9.44 lbf (42 N)4.50 lbf (20 N)12.14 lbf (54 N)
M 12M 120.2360.8660.1384.95 lbf (22 N)12.81 lbf (57 N)8.54 lbf (38 N)21.58 lbf (96 N)
M 16M 160.3350.9450.177 ±0.0128.54 lbf (38 N)17.54 lbf (78 N)11.24 lbf (50 N)22.48 lbf (100 N)
M 20M 200.3941.1810.2568.77 lbf (39 N)18.21 lbf (81 N)11.69 lbf (52 N)29.90 lbf (133 N)
M 24M 240.5121.3390.31516.19 lbf (72 N)34.85 lbf (155 N)20.46 lbf (91 N)50.13 lbf (223 N)

Build & Price

Thread d1
Type




Thread d1
Type




Selected Part

Total (net)
US$2.48
In Stock: 140
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$2.48
100249US$2.27
250499US$2.07
≥ 500US$1.86
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 615.1-M4-BGN 615.1-M4-BNGN 615.1-M5-BGN 615.1-M5-BNGN 615.1-M6-BGN 615.1-M6-BSGN 615.1-M6-BNGN 615.1-M6-BSNGN 615.1-M8-BGN 615.1-M8-BSGN 615.1-M8-BNGN 615.1-M8-BSNGN 615.1-M10-BGN 615.1-M10-BSGN 615.1-M10-BNGN 615.1-M10-BSNGN 615.1-M12-BGN 615.1-M12-BSGN 615.1-M12-BNGN 615.1-M12-BSNGN 615.1-M16-BGN 615.1-M16-BSGN 615.1-M16-BNGN 615.1-M16-BSNGN 615.1-M20-BGN 615.1-M20-BSGN 615.1-M20-BNGN 615.1-M20-BSNGN 615.1-M24-BGN 615.1-M24-BSGN 615.1-M24-BNGN 615.1-M24-BSN

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback