GN 615.10 Spring Plungers Stainless Steel, with Ceramic Ball, with Friction Bearing, with Slot

Spring Plungers GN 615.10: Stainless Steel, with Ceramic Ball, with Friction Bearing, with Slot
Type: KN - Stainless steel, standard spring load
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Spring plungers GN 615.10 are used for locking as well as for push-on and push-off functions.

The ball moves freely within a plastic friction bearing, allowing objects to roll along the ball. This minimizes wear on the other object and optimizes the holding function.

Due to the selection of materials, the spring plungers are suitable for use in highly corrosive environments. In addition, the ceramic ball and the plastic friction bearing are low wearing, anti-magnetic and electrically insulating.

Specification

Housing
Stainless steel


Ball
Ceramic
Silicon nitride, black


Spring
Stainless steel


Friction bearing
Plastic
Operating temperature
-22 °F to +194 °F (-30 °C to +90 °C)


Identification of type KSN
Housing with 2 longitudinal markings


RoHS

Hide technical drawing
GN 615.10 Stainless Steel Spring Plungers, with Ceramic Ball, with Friction Bearing, with Slot sketch

Part Options / Table

Type

KNStainless steel, standard spring load
KSNStainless steel, high spring load
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length lw
Compression
Spring load ≈
Standard (Type KN)
Initial


End

High (Type KSN)
Initial


End
M 50.080.470.020.190.270.390.55
M 60.100.550.030.250.390.430.63
M 80.140.630.040.630.940.901.57
M 100.180.750.060.741.251.112.14
M 120.260.870.100.941.931.443.04
M 160.330.940.121.502.681.973.49

Build & Price

Thread d1
Type


Thread d1
Type


Selected Part

Total (net)
US$12.56
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$12.56
5099US$11.51
100249US$10.47
≥ 250US$9.42
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 615.10-M5-KNGN 615.10-M5-KSNGN 615.10-M6-KNGN 615.10-M6-KSNGN 615.10-M8-KNGN 615.10-M8-KSNGN 615.10-M10-KNGN 615.10-M10-KSNGN 615.10-M12-KNGN 615.10-M12-KSNGN 615.10-M16-KNGN 615.10-M16-KSN

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback