GN 6220 Standoffs Steel

Photo

GN 6220 Steel Standoffs Material: ST - Steel
Type: A - Tapped through hole or tapped blind hole
Material: ST - Steel
Type: A - Tapped through hole or tapped blind hole
GN 6220 Steel Standoffs Material: ST - Steel
Type: A - Tapped through hole or tapped blind hole GN 6220 Steel Standoffs Material: ST - Steel
Type: B - Tapped blind hole and threaded stud

Product description

Information

Standoffs GN 6220 are commonly used as spacers. They allow parts to be fastened with an offset parallel to their mounting plane. Type A is also used as a connecting nut.

Specification

SteelST, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 6220 Steel Standoffs sketch

Part Options / Table

Type

ATapped through hole or tapped blind hole
BTapped blind hole and threaded stud
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dl1 ±0.004
Type A
Tapped through hole


Tapped blind hole
e ≈st
min.
M 2.50.1970.3150.3940.4720.590.790.981.18------0.230.200.28
M 30.3150.3940.472-0.590.790.981.181.381.571.771.97--0.250.220.28
M 40.3940.4720.591-0.790.981.181.381.571.771.972.362.763.150.310.280.35
M 50.4720.591--0.790.981.181.381.571.771.972.362.763.150.360.310.39
M 60.4720.591--0.79***0.98***1.181.381.571.771.972.362.763.150.450.390.47
M 80.5910.787--0.98****1.181.381.571.771.972.362.763.15-0.590.510.55
M 100.9841.181--1.381.571.771.972.362.763.153.94--0.770.670.63
Show / Hide columns
Dimensions in: Inch (change to Metric)
dl1 ±0.004
Type B
e ≈l2st
min.
M 2.50.31*0.39*0.470.590.790.981.18------0.230.240.200.28
M 30.31*0.39*0.470.590.790.981.181.381.571.771.97--0.250.240.220.28
M 40.39*0.47**0.590.790.981.181.381.571.771.972.362.763.150.310.310.280.35
M 50.47**0.590.790.981.181.381.571.771.972.362.763.15-0.360.310.310.39
M 60.59***0.790.981.181.381.571.771.972.362.763.15--0.450.390.390.47
M 80.790.981.181.381.571.771.972.362.763.15---0.590.550.510.55
M 100.981.181.381.571.771.972.362.763.153.94---0.770.630.670.63
* t min. = 5 mm

** t min. = 7 mm

*** t min. = 10 mm

**** t min. = 12 mm

Build & Price

3D Product Configurator
Material

Thread d
Length l1 (Type A: Tapped through hole)
Length l1 (Type A: Tapped blind hole)
Length l1 (Type B)
Type


Selected Part

Total US Dollars (net)
$0.40
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.40
100249$0.37
250499$0.34
≥ 500$0.30
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.