RP 200.1 Ball Lock Pins Aluminum Grip, with Stainless Steel Shank, with Loss Protection Ring

Ball Lock Pins  RP 200.1: Aluminum Grip, with Stainless Steel Shank, with Loss Protection Ring

Product description

Ball lock pins RP 200.1 have a wide range of applications in fastening, locating, and alignment applications. The balls will not release until the push button on the knob is depressed. Once the push button is depressed, the balls retract into the shank allowing the pin to be inserted or removed into or out of a hole.

The load values given in the table for shear strengths are for reference only. They are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Specification

Shank pin
Stainless steel 17-4, heat treated


Knob
Aluminum 2024-T4, black anodized finish


Balls
Stainless steel AISI 440C


Key ring / inner spindle / spring
Stainless steel AISI 302


RoHS

Accessory

Ball Chains GN 111 (Steel)
Ball Chains GN 111.5
Retaining Cables GN 111.2 (with 2 Key Rings or with 1 Key Ring and 1 Mounting Tab)
Flanged Receptacles FR 100.2
Spiral Retaining Cables GN 111.4

On request

  • Shank in AISI 304 stainless steel
  • Pins in other diameters, materials, lengths, handle configurations and other modifications
Hide technical drawing
 RP 200.1 Aluminum Ball Lock Pins, with Stainless Steel Shank, with Loss Protection Ring sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1l1 +0.02/-0d2 ±0.005d3l2 +0/-0.03l3
max.
Location
bore
Double shear strength
0.375 -0.003/-0.0021.001.502.002.503.004.006.000.4401.000.3651.010.375 +0.00420682 lbf (92 kN)
0.500 -0.003/-0.0022.003.004.006.00---0.5941.370.4601.270.500 +0.00536869 lbf (164 kN)
0.625 -0.003/-0.0022.003.004.00----0.7501.750.5801.650.625 +0.00557551 lbf (256 kN)

Build & Price

Pin diameter d1
Length l1
Pin diameter d1
Length l1

Selected Part

Total (net)
US$36.53
In Stock: 85
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$36.53
100249US$33.49
250499US$30.45
≥ 500US$27.40
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

RP200.1-0.375-1.00RP200.1-0.375-1.50RP200.1-0.375-2.00RP200.1-0.375-2.50RP200.1-0.375-3.00RP200.1-0.375-4.00RP200.1-0.375-6.00RP200.1-0.500-2.00RP200.1-0.500-3.00RP200.1-0.500-4.00RP200.1-0.500-6.00RP200.1-0.625-2.00RP200.1-0.625-3.00RP200.1-0.625-4.00

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback