GN 653.10 Knurled Thumb Screws Steel, Flat Type, with Brass or Plastic Tip

Knurled Thumb Screws GN 653.10: Steel, Flat Type, with Brass or Plastic Tip
Screw material: ST - Steel
Werkstoff1: KU - Plastic (Polyacetal POM)

Product description

Knurled thumb screws GN 653.10 with brass or plastic tip are used in applications where marks and damages on the workpiece are unacceptable.

The head dimensions comply with knurled thumb screws DIN 653.

Specification

  • SteelST
    • Property class 5
    • Blackened finish
    • Visible face fine turned

  • Tip
    • BrassMS
    • Plastic (Polyacetal POM)KU

RoHS

Hide technical drawing
GN 653.10 Steel Knurled Thumb Screws, Flat Type, with Brass or Plastic Tip sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1 -0.04l2
MS tip

KU tip
d2
MS tip

KU tip
d3k
M 50.470.630.790.98-0.020.040.120.120.790.16
M 60.470.630.790.981.180.040.050.160.140.940.20
M 80.630.790.981.181.570.060.060.240.201.180.24

Build & Price

Thread d1
Length l1
Screw material

Werkstoff1


Thread d1
Length l1
Screw material

Werkstoff1


Selected Part

Total (net)
US$6.47
In Stock: 20
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$6.47
100249US$5.93
250499US$5.40
≥ 500US$4.86
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.023 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 653.10-M5-12-ST-MSGN 653.10-M5-12-ST-KUGN 653.10-M5-16-ST-MSGN 653.10-M5-16-ST-KUGN 653.10-M5-20-ST-MSGN 653.10-M5-20-ST-KUGN 653.10-M5-25-ST-MSGN 653.10-M5-25-ST-KUGN 653.10-M6-12-ST-MSGN 653.10-M6-12-ST-KUGN 653.10-M6-16-ST-MSGN 653.10-M6-16-ST-KUGN 653.10-M6-20-ST-MSGN 653.10-M6-20-ST-KUGN 653.10-M6-25-ST-MSGN 653.10-M6-25-ST-KUGN 653.10-M6-30-ST-MSGN 653.10-M6-30-ST-KUGN 653.10-M8-16-ST-MSGN 653.10-M8-16-ST-KUGN 653.10-M8-20-ST-MSGN 653.10-M8-20-ST-KUGN 653.10-M8-25-ST-MSGN 653.10-M8-25-ST-KUGN 653.10-M8-30-ST-MSGN 653.10-M8-30-ST-KUGN 653.10-M8-40-ST-MSGN 653.10-M8-40-ST-KU

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback