GN 7062.10 Sensor Brackets Stainless Steel, for Shaft Collars GN 7062.1 / GN 7072.1

Sensor Brackets GN 7062.10: Stainless Steel, for Shaft Collars GN 7062.1 / GN 7072.1
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Sensor brackets GN 7062.10 are designed for holding sensors that are attached with two lock nuts.

The bores d2 match the tapped attachment holes of shaft collars GN 7062.1 / GN 7072.1 and facilitate an axial or radial positioning of the sensors.

Specification

Stainless steel AISI 304
Matte shot-blasted finish


RoHS

Hide technical drawing
GN 7062.10 Stainless Steel Sensor Brackets, for Shaft Collars GN 7062.1 / GN 7072.1 sketch

Part Options / Table

Type

LAngled
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
m0d1 +0.004
Bore
kd2l1l2l3l4l5l6ms
0.31B 8B 12--0.550.140.510.370.590.75--0.310.08
0.39B 8B 12B 18-0.710.180.570.410.750.961.16-0.390.08
0.47B 8B 12B 18B 300.910.180.670.490.750.961.161.400.470.10
0.71B 8B 12B 18B 301.180.220.730.490.960.961.161.400.710.10

Build & Price

Bore d1
Width k
Type

Bore d1
Width k
Type

Selected Part

Total (net)
US$2.90
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$2.90
2549US$2.66
5099US$2.42
≥ 100US$2.17
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback