GN 7062.30 Damping Washers Elastomer, for Semi-Split Shaft Collars

Photo

GN 7062.30 Elastomer Damping Washers, for Semi-Split Shaft Collars

Product description

Information

GN 7062.30 damping washers are designed as accessories for semi-split shaft collars and are attached with the help of an adhesive film, preferably on the groove-less side of the shaft collar. They absorb mild shocks and have a sound-damping effect when the shaft collars come into contact with other components.

In general, after removing the protective film, the damping washers can be attached to any suitable and clean surface.

GN 7062.3 semi-split shaft collars are generally offered with assembled damping washers.

Specification

Washer
Elastomer (PUR)

  • 70 shore A
  • Temperature resistant up to 176 °F (80 °C)
  • Transparent

Adhesive film

  • Acrylate dispersion, solvent-free
  • Strong adhesion

RoHS

Technical drawing

3D
Hide technical drawing
GN 7062.30 Elastomer Damping Washers, for Semi-Split Shaft Collars sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Dimensions of
shaft collars

d1


d2
Bore series 1


Bore series 2
Dimensions of
damping washers

d3

d4
Bore series 1



Bore series 2


±0.008

s
1.18B 12-1.100.51-0.080.08
1.26B 14-1.180.59-0.080.08
1.42B 15B 161.340.630.670.080.08
1.65B 18B 201.540.770.850.120.12
1.89B 22B 251.770.931.040.120.12
2.17B 28B 302.051.161.240.120.12
2.36B 32B 352.241.321.440.120.16
2.56B 40-2.441.63-0.120.16

Build & Price

3D Product Configurator
Outer diameter d1
Bore d2

Selected Part

Total US Dollars (net)
$0.80
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$0.80
2549$0.73
5099$0.67
≥ 100$0.60
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.