GN 7072.3 Split Shaft Collars Stainless Steel, with Damping Washer

Photo

GN 7072.3 Stainless Steel Split Shaft Collars, with Damping Washer
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The affixed damping washer of split shaft collars GN 7072.3 absorbs mild shocks and has a sound-damping effect when the shaft collars come into contact with other components.

These shaft collars can easily be assembled with a high clamping force via the clamping screw without causing damage to the surface of the shaft or axle. As compared to semi-split shaft collars, split shaft collars can also be assembled radially.

For sizes d1 = 30 to 36 mm, d3 is a tapped through hole; for sizes d1 = 42 mm and larger, d3 is a tapped blind hole.

Specification

Body
Stainless steelNI AISI 316LHC
Sintered


Damping washer
Elastomer (PUR)

  • 70 Shore A
  • Temperature resistant up to 176 °F (80 °C)
  • Transparent

Socket cap screw DIN 912
Stainless steel AISI 304


RoHS

Accessory

Adjustable Levers GN 311

Technical drawing

3D
Hide technical drawing
GN 7072.3 Stainless Steel Split Shaft Collars, with Damping Washer sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.003
Bore
b1b2d3
Thread
sx ≈
Max. protrusion
of screw head
Part number
adjustable lever for d3
1.18B 12-0.430.51M 40.080.03311-30-M4-12-SW
1.26B 14-0.430.51M 40.080.03311-30-M4-12-SW
1.42B 15B 160.510.59M 50.080.06311-30-M5-13-SW
1.65B 18B 200.590.71M 50.120.02311-30-M5-15-SW
1.89B 22B 250.590.71M 50.120.00311-45-M5-16-SW
2.17B 28B 300.590.71M 60.120.02311-45-M6-18-SW
2.36B 32B 350.590.71M 60.160.02311-45-M6-19-SW
2.56B 40-0.590.71M 60.160.02311-45-M6-20-SW

Build & Price

3D Product Configurator
Outer diameter d1
Bore d2
Material

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.084 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.