GN 709.7 Clamping Pads Steel, Tapped

Photo

GN 709.7 Steel Clamping Pads, Tapped Type: B - Steel ball, smooth contact face
Type: B - Steel ball, smooth contact face
GN 709.7 Steel Clamping Pads, Tapped Type: B - Steel ball, smooth contact face GN 709.7 Steel Clamping Pads, Tapped Type: K - Plastic ball, smooth contact face GN 709.7 Steel Clamping Pads, Tapped Type: R - Steel ball, serrated contact face

Product description

Information

GN 709.7 clamping pads are used in jig and fixture construction for example, to clamp workpieces. They can also be used as mobile supports or as stops. The swiveling ball compensates uneven and non-parallel contact surfaces by as much as 10°. It is also secured against further twisting.

The O-ring holds the ball in position and prevents dirt from penetrating, resulting in a long service life and constant mobility.

Specification

Clamping pad body
Steel

  • Property class 10.9
  • Tempered

Ball

  • Type B / R
    Steel, hardened to HRC 54 +2
  • Type K
    Plastic (Polyacetal POM)

O-ring
Rubber NBR (Perbunan®)


RoHS

Technical drawing

3D
Hide technical drawing
GN 709.7 Steel Clamping Pads, Tapped sketch

Part Options / Table

Type

BSteel ball, smooth contact face
RSteel ball, serrated contact face
KPlastic ball, smooth contact face
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.002l1 ±0.005d2
Thread
d3d4
Ball Ø
l2Static load max.
Type B

Type R

Type K
0.390.47M 40.240.280.162698 lbf (12 kN)1349 lbf (6 kN)450 lbf (2 kN)
0.390.98M 40.240.280.672698 lbf (12 kN)1349 lbf (6 kN)450 lbf (2 kN)
0.510.63M 50.330.390.224496 lbf (20 kN)2023 lbf (9 kN)899 lbf (4 kN)
0.510.98M 50.330.390.584496 lbf (20 kN)2023 lbf (9 kN)899 lbf (4 kN)

Build & Price

3D Product Configurator
Diameter d1
Length l1
Type



Selected Part

Total US Dollars (net)
$56.91
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$56.91
100249$52.17
250499$47.43
≥ 500$42.68
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.