GN 70b Cover and Edging Profiles Plastic, for Aluminum Profiles (b-Modular System)

Photo

GN 70b Plastic Cover and Edging Profiles, for Aluminum Profiles (b-Modular System) Slot width n: 10
Slot width n: 10
GN 70b Plastic Cover and Edging Profiles, for Aluminum Profiles (b-Modular System) Slot width n: 10 GN 70b Plastic Cover and Edging Profiles, for Aluminum Profiles (b-Modular System) Slot width n: 8
b-Modular-system

b-Modular System (Bosch compatible)

Product description

Information

Cover and edging profiles GN 70b are inserted into the slot of aluminum profiles.

When used as a cover profile, they are installed with the closed side facing out. This way, they protect the slot from dust and dirt, cover the cables and hoses in the slot and make for a visually appealing appearance.

When used as an edging profile, they are installed with the open side facing out. This allows for panel elements such as panes of glass or PMMA to be fixed directly into the groove.

Cover and edging profiles are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Plastic (Polypropylen PP)
BlackKSKS


RoHS

Technical drawing

3D
Hide technical drawing
GN 70b Plastic Cover and Edging Profiles, for Aluminum Profiles (b-Modular System) sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
nLength l
in meters
Bundle
Pieces
b ≈h ≈s
Clamping range
in mm
t
0.31240.390.334 - 60.31
0.39240.550.514 - 60.45*
* 13.5 for aluminum profile 10b-454510L + 10b-459010L

Build & Price

3D Product Configurator
Slot width n
Color
KS
Lenght l
Bundle (Pieces)

Selected Part

Total US Dollars (net)
$25.53
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$25.53
5099$23.40
100249$21.28
≥ 250$19.15
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.074 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.