GN 714 Press-Fit Side Thrust Pins Aluminum, Tapped Type

Press-Fit Side Thrust Pins GN 714: Aluminum, Tapped Type

Product description

Press-fit side thrust pins GN 714 are the result of further development of GN 715. User can design his own thrust pin which can be screwed into the thrust plate.

This design extends the field of possible applications. They eliminate costly alternatives, are space saving and easy to install. The knurled body requires only a hole tolerance of H8.

For easy insertion a suitable installation tool GN 715.1 is available (see table).

Specification

  • Body
    Aluminum, plain finish

  • Thrust plate, tapped type
    • Hardened
    • Blackened finish

  • Thrust spring coding
    • Gray: Low thrust force
    • Black: Medium thrust force
    • Silver: High thrust force

  • Seal
    Rubber NBR (Perbunan®)

RoHS

Accessory

Installation Tools GN 715.1 (Part number, see table)

Hide technical drawing
GN 714 Aluminum Press-Fit Side Thrust Pins, Tapped Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1Side thrust force F0
at l2
d2d3 +0.001h
min.
l1 -0.04l2l3l4w
Adjustable
distance at l2
Part number
installation tool
7/164.50 lbf (20 N)11.24 lbf (50 N)22.48 lbf (100 N)8 x 320.3940.470.470.160.060.180.06GN 715.1-5.6
7/168.99 lbf (40 N)16.86 lbf (75 N)33.72 lbf (150 N)8 x 320.3940.470.470.300.060.180.08GN 715.1-5.6
5/822.48 lbf (100 N)44.96 lbf (200 N)67.44 lbf (300 N)1/4 x 200.6300.710.710.450.080.300.13GN 715.1-10
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Side thrust force F0
at l2
d2d3 +0.001h
min.
l1 -0.04l2l3l4w
Adjustable
distance at l2
Part number
installation tool
104.50 lbf (20 N)11.24 lbf (50 N)22.48 lbf (100 N)M 40.3940.470.470.160.060.180.06GN 715.1-5.6
108.99 lbf (40 N)16.86 lbf (75 N)33.72 lbf (150 N)M 40.3940.470.470.300.060.180.08GN 715.1-5.6
1622.48 lbf (100 N)44.96 lbf (200 N)67.44 lbf (300 N)M 60.6300.710.710.450.080.300.13GN 715.1-10

Build & Price

Diameter d1
Thread d2

Inch


Metric


Side thrust force F0 in N
Diameter d1
Thread d2

Inch


Metric


Side thrust force F0 in N

Technical and Assembly Instructions

b781ac79-c91a-4b86-924f-4cc03038ef63

The position of the mounting hole results from the workpiece length lm plus the hole offset m, which is calculated as shown below:

w = Maximum movement range of the thrust pin
t = Workpiece height
m = Hole offset

1acb6aab-9032-4963-bea4-562f5d987697

Case 1:
The workpiece height t is greater than the cone height l3

	   m = d~1~/2 - w/2

Case 2:
The workpiece height t is smaller than the cone height l3

	   m = d~1~/2 - (l~3~ - t) x 0.123

If the position of the mounting hole is determined as specified, the full movement of the side thrust pin will be available to cover the tolerance of the workpiece.

In case 1, the lateral clamping force is coupled with a downward pull that presses the workpiece against the contact surface.

ddd94f27-6bab-402b-9a7f-41c9b345c9c8 3c8f5c4d-b031-4e77-bd48-67fec37f225f

The use of a mounting tool GN 715.1 or mounting tool GN 713.1 is recommended for installation.

Eccentric bushings GN 715.2 are an assembly aid for side thrust pins GN 714 / GN 715. They enable adjustment of the side thrust pins to the most favorable clamping position, e.g. to bridge larger tolerance ranges of a workpiece.

Selected Part

Total (net)
US$7.88
In Stock: 10
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$7.88
5099US$7.22
100249US$6.57
≥ 250US$5.91
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 714-7/16-8x32-20GN 714-7/16-8x32-50GN 714-7/16-8x32-100GN 714-7/16-8x32-40GN 714-7/16-8x32-75GN 714-7/16-8x32-150GN 714-5/8-1/4x20-100GN 714-5/8-1/4x20-200GN 714-5/8-1/4x20-300GN 714-10-M4-20GN 714-10-M4-50GN 714-10-M4-100GN 714-10-M4-40GN 714-10-M4-75GN 714-10-M4-150GN 714-16-M6-100GN 714-16-M6-200GN 714-16-M6-300

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback