GN 724.10CatchesSteel / Stainless Steel, for Indexing Plungers / Cam Action Indexing Plungers with Chamfered Pin
Finish (Material): ZB - Zinc plated, blue passivated finish
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Catches GN 724.10 are combined with spring latches and indexing plungers of series GN 724 cont. when the application requires multiple indexing positions or catches. The orientation of the chamfered pin according to the combination options shown on the standard sheet must be taken into account when selecting the catch.
The slotted holes with hex enable fastening with socket cap screws ISO 4762, hex head screws DIN 931 or hex nuts DIN 934.
Specification
Precision steel casting
Zinc plated, blue passivated finishZB
Zinc plated and powder coated Black, RAL 9005, textured finishSW
Stainless steel precision castingNI AISI CF-8
RoHS
Hide technical drawing
Part Options / Table
Type
A
For indexing plungers / cam action indexing plungers with chamfered pin top / bottom
B
For indexing plungers / cam action indexing plungers with chamfered pin right / left
Werkstoff: ZB - Zinc plated, blue passivated finish
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.119 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351