GN 724.5 Indexing Plungers Steel / Stainless Steel, with Chamfered Pin, with Mounting Flange

Indexing Plungers GN 724.5: Steel / Stainless Steel, with Chamfered Pin, with Mounting Flange
Type: C1 - Chamfer, top
Material / Finish: ZB - Zinc plated, blue passivated finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Indexing plungers GN 724.5 have a plunger pin with square cross-section, a latching surface on one side and a chamfer on the other. When the object to be secured moves towards the chamfer, the plunger pin is pushed back into the guide, allowing grooves and edges to pass over the pin. The plunger pin engages automatically in the direction of the latching surface.

The latching can be released by pulling the pull ring by hand or with a cable or pull rod using a hook. The types with lock-out are used when the plunger pin should temporarily not protrude. For this purpose, the pull ring is turned sideways after the plunger pin has been retracted. The ring is held in this position by the catch recess at the top of the guide.

The dimensional tolerances between the pin and the guide have been chosen to ensure functional reliability even in roughly dimensioned applications or in the event of soiling.

There are several options for fastening. The hex mounting holes allow the use of socket cap screws DIN 912 and hex head screws or nuts according to DIN 931 or DIN 934.

Specification

Guide

  • Steel precision casting
    • Zinc plated, blue passivated finishZBZB
    • Zinc plated and powder coated
      Black, RAL 9005, textured finishSWSW
  • Stainless steel precision castingNI AISI CF-8

Pull ring

  • Steel precision casting
    Zinc plated, blue passivated finish for ZB and SW
  • Stainless steel precision casting AISI CF-8 for NI

Plunger pin

  • Steel, hardened
    Zinc plated, blue passivated finish for ZB and SW
  • Stainless steel AISI 431, hardened for NI

Compression spring
Stainless steel AISI 316Ti


RoHS

Hide technical drawing
GN 724.5 Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, with Mounting Flange sketch

Part Options / Table

Type

C1Chamfer, top
C2Chamfer, bottom
C3Chamfer, right
C4Chamfer, left
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b
Pin h11
Guide +0.004/+0.02
sad1d2d3 +0.008h1h2l1l2l3l4l5l6mA/FSpring load ≈
Initial

End
0.5120.790.261.340.240.2400.300.062.680.391.380.041.631.891.340.393.15 lbf (14 N)7.87 lbf (35 N)
0.7871.180.391.890.350.3980.590.204.020.592.130.062.363.152.170.674.95 lbf (22 N)15.74 lbf (70 N)

Build & Price

Pin diameter b
Square s
Type




Material / Finish
Black, RAL 9005, textured finish
Zinc plated, blue passivated finish
Pin diameter b
Square s
Type




Material / Finish
Black, RAL 9005, textured finish
Zinc plated, blue passivated finish

Application Examples

f7a1e52b-cf39-484d-b70f-d9f8a85d71e4

Selected Part

Total (net)
US$29.15
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$29.15
2549US$26.72
5099US$24.30
≥ 100US$21.87
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.380 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 724.5-13-20-C1-ZBGN 724.5-13-20-C1-SWGN 724.5-13-20-C1-NIGN 724.5-13-20-C2-ZBGN 724.5-13-20-C2-SWGN 724.5-13-20-C2-NIGN 724.5-13-20-C3-ZBGN 724.5-13-20-C3-SWGN 724.5-13-20-C3-NIGN 724.5-13-20-C4-ZBGN 724.5-13-20-C4-SWGN 724.5-13-20-C4-NIGN 724.5-20-30-C1-ZBGN 724.5-20-30-C1-SWGN 724.5-20-30-C1-NIGN 724.5-20-30-C2-ZBGN 724.5-20-30-C2-SWGN 724.5-20-30-C2-NIGN 724.5-20-30-C3-ZBGN 724.5-20-30-C3-SWGN 724.5-20-30-C3-NIGN 724.5-20-30-C4-ZBGN 724.5-20-30-C4-SWGN 724.5-20-30-C4-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback