GN 7336.7 Clamping Knobs with Indexing Plunger Plastic

Clamping Knobs with Indexing Plunger  GN 7336.7: Plastic

Product description

Clamping knobs with indexing plunger GN 7336.7 are used for positioning, securing and clamping adjusting elements simultaneously.

The axial movement of the clamping knob (pulling) pulls the plunger pin from the engaged position against the spring force, with the knob meanwhile remaining connected with form-lock to the clamping screw via a hexagonal element, permitting both clamping and releasing.

Specification

Hollow knurled knob GN 7336
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black, matte finish

Cover cap
Light gray, matte finish


Threaded body
Steel, zinc plated, blue passivated finish


Plunger pin
Stainless steel AISI 303


RoHS

Hide technical drawing
GN 7336.7 Plastic Clamping Knobs with Indexing Plunger sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3
Pin -0.001 / -0.002
Bore +0.001 / +0.0002
d4d5l1l2l3l4
min.
A/FSpring load ≈
Initial

End
1.34M 10 x 10.19690.340.611.770.200.750.670.391.57 lbf (7 N)3.82 lbf (17 N)
1.65M 12 x 1.50.23620.390.752.090.240.830.750.472.02 lbf (9 N)5.40 lbf (24 N)
2.09M 12 x 1.50.23620.390.892.320.240.830.750.472.02 lbf (9 N)5.40 lbf (24 N)
2.09M 16 x 1.50.31500.550.892.680.311.101.020.632.47 lbf (11 N)6.74 lbf (30 N)

Build & Price

Handle diameter d1
Thread d2
Pin diameter d3
Handle diameter d1
Thread d2
Pin diameter d3

Selected Part

Total (net)
US$10.74
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$10.74
100249US$9.85
250499US$8.95
≥ 500US$8.06
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback