GN 742.5 Fluid Fill / Drain Plugs Stainless Steel AISI 316L, with or without Symbol, Resistant up to 356 °F

Fluid Fill / Drain Plugs GN 742.5: Stainless Steel AISI 316L, with or without Symbol, Resistant up to 356 °F
Type: A - With drain symbol
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Fluid fill / drain plugs GN 742.5 can be used in particularly aggressive environments thanks to the material used.

The seal is embedded in a radial recess and thus cannot be lost, squeezed out or overloaded during tightening.

The outer diameter d1 of the stainless steel fluid fill / drain plugs GN 742.5 is matched to screw-in holes for pipe fittings according to DIN 3852.

Specification

  • Body
    Stainless steel AISI 316L
    Plain, tumbled finish

  • Seal
    Fluoro-elastomer (FPM / FKM)
    • Brown
    • Temperature resistant up to 356 °F (180 °C)

RoHS

Accessory

Weld Bushings GN 7490 (Steel)

On request

  • Other thread sizes
  • With dipstick
  • With acrylonitrile butadiene rubber (NBR) seal GN 741.5
Hide technical drawing
GN 742.5 Stainless Steel AISI 316L Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 356 °F sketch

Part Options / Table

Type

OWithout symbol
EWith fill symbol
AWith drain symbol

Identification no.

1Without vent hole
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread

Fine thread
d3
Thread
e ≈l1l2st
0.75G 1/4M 14 x 1.5M 50.680.610.310.590.31
0.87G 3/8M 16 x 1.5M 50.820.610.310.710.31
1.02G 1/2M 20 x 1.5M 50.960.630.330.830.31
1.26G 3/4M 26 x 1.5M 51.230.670.351.060.31
1.57G 1M 33 x 1.5M 51.460.770.431.260.31

Build & Price

Diameter d1
Pipe thread d2
Fine thread d2
Type



Identification no.

Diameter d1
Pipe thread d2
Fine thread d2
Type



Identification no.

Selected Part

Total (net)
US$18.37
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$18.37
5099US$16.84
100249US$15.31
≥ 250US$13.77
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 742.5-19-G1/4-O-1GN 742.5-19-G1/4-E-1GN 742.5-19-G1/4-A-1GN 742.5-19-M14x1,5-O-1GN 742.5-19-M14x1,5-E-1GN 742.5-19-M14x1,5-A-1GN 742.5-22-G3/8-O-1GN 742.5-22-G3/8-E-1GN 742.5-22-G3/8-A-1GN 742.5-22-M16x1,5-O-1GN 742.5-22-M16x1,5-E-1GN 742.5-22-M16x1,5-A-1GN 742.5-26-G1/2-O-1GN 742.5-26-G1/2-E-1GN 742.5-26-G1/2-A-1GN 742.5-26-M20x1,5-O-1GN 742.5-26-M20x1,5-E-1GN 742.5-26-M20x1,5-A-1GN 742.5-32-G3/4-O-1GN 742.5-32-G3/4-E-1GN 742.5-32-G3/4-A-1GN 742.5-32-M26x1,5-O-1GN 742.5-32-M26x1,5-E-1GN 742.5-32-M26x1,5-A-1GN 742.5-40-G1-O-1GN 742.5-40-G1-E-1GN 742.5-40-G1-A-1GN 742.5-40-M33x1,5-O-1GN 742.5-40-M33x1,5-E-1GN 742.5-40-M33x1,5-A-1

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback