GN 743.10 Fluid Sight Glasses Stainless Steel AISI 316L, with ESG Safety Glass, Resistant up to 356 °F

Fluid Sight Glasses GN 743.10: Stainless Steel AISI 316L, with ESG Safety Glass, Resistant up to 356 °F
Type: AN - With stainless steel reflector
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

The robust, scratch-proof glass of the fluid sight glass GN 743.10 is sealed at the edges by an O-ring. The sealing effect is independent of the axial pressure. The sight glasses can also be used in particularly aggressive environments thanks to the materials used.

The outside diameter of the fluid level sight glasses with recessed hex matches the mounting holes for pipe fittings according to DIN 3852.

The outer seal is embedded in a radial recess. In addition, this groove prevents the seal from being ejected when the sight glass is tightened.

Fluid sight glasses GN 743.10 can be used on pressurized tanks. Tests regarding maximum pressure are available.

Specification

  • Body
    Stainless steel AISI 316L

  • Reflector
    • Type AK: Technopolymer (Polysulfone)
    • Type AN: Stainless steel AISI 316L

  • Snap ring (Type B)
    Stainless steel 316Ti

  • Sight glass
    ESG safety glass

  • Seals
    Rubber FPM (Viton®)
    Identification by non-black coloring of the seal

  • Temperature resistant up to 356° F (180 °C)

RoHS

Accessory

Thin Hex Nuts GN 7430

On request

  • Seals of NBR rubber and sight glass of float glass GN 743.9
  • EPDM seals
Hide technical drawing
GN 743.10 Stainless Steel AISI 316L Fluid Sight Glasses, with ESG Safety Glass, Resistant up to 356 °F sketch

Part Options / Table

Type

AKWith plastic reflector
ANWith stainless steel reflector
BWithout reflector
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread
d3l1l2s
0.43G 3/8M 16 x 1.50.870.310.300.79
0.55G 1/2M 20 x 1.51.020.330.300.91
0.71G 3/4M 26 x 1.51.260.350.311.18
0.94G 1M 33 x 1.51.570.430.331.42
1.26G 1 1/4M 42 x 1.51.970.470.351.81

Build & Price

Diameter d1
Pipe thread d2

Inch


Metric


Type



Diameter d1
Pipe thread d2

Inch


Metric


Type



Assembly note

For wall thicknesses below 0.16 in (4 mm), use GN 7430 thin hex nuts.

Selected Part

Total (net)
US$35.03
In Stock: 9
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$35.03
2549US$32.11
5099US$29.19
≥ 100US$26.27
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 743.10-11-G3/8-AKGN 743.10-11-G3/8-ANGN 743.10-11-G3/8-BGN 743.10-11-M16x1,5-AKGN 743.10-11-M16x1,5-ANGN 743.10-11-M16x1,5-BGN 743.10-14-G1/2-AKGN 743.10-14-G1/2-ANGN 743.10-14-G1/2-BGN 743.10-14-M20x1,5-AKGN 743.10-14-M20x1,5-ANGN 743.10-14-M20x1,5-BGN 743.10-18-G3/4-AKGN 743.10-18-G3/4-ANGN 743.10-18-G3/4-BGN 743.10-18-M26x1,5-AKGN 743.10-18-M26x1,5-ANGN 743.10-18-M26x1,5-BGN 743.10-24-G1-AKGN 743.10-24-G1-ANGN 743.10-24-G1-BGN 743.10-24-M33x1,5-AKGN 743.10-24-M33x1,5-ANGN 743.10-24-M33x1,5-BGN 743.10-32-G11/4-AKGN 743.10-32-G11/4-ANGN 743.10-32-G11/4-BGN 743.10-32-M42x1,5-AKGN 743.10-32-M42x1,5-ANGN 743.10-32-M42x1,5-B

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback