Type
ZL Cylindrical
KV Convex
KF Wedge-shaped
KK Concave
KR Circular (O-ring)
Identification no.
1 With bore
2 Stud with external thread
Type: ZL - Cylindrical
Show / Hide columns
Part Number d1 d2
Bore
Type ZL
Type KV
Type KK
Type KF
Type KR d3
Thread d4
Type ZL
Type KV
Type KK
Type KF
Type KR d5 d6 d7 d8 b r1 r2 r3 Load capacity radial
at max. 300 RPM
Type ZL
Type KV
Type KK
Type KF
Type KR
0.75
0.87
1.02
B 5
B 6
B 5
B 6
M 6
0.32
0.37
0.32
0.37
0.67
0.76
0.91
0.67
0.75
0.91
0.94
1.14
1.30
0.14
0.20
0.24
0.28
0.20
0.07
0.10
0.02
11.02 lbf (49 N)
44.06 lbf (196 N)
11.02 lbf (49 N)
44.06 lbf (196 N)
8.77 lbf (39 N)
35.07 lbf (156 N)
753-19-M6-ZL-2 0.75 B 5 B 5 M 6 0.32 0.32 0.67 0.67 0.94 0.14 0.24 0.20 0.07 0.02 11.02 lbf (49 N) 11.02 lbf (49 N) 8.77 lbf (39 N)
753-19-B5-ZL-1 0.75 B 5 B 5 - 0.32 0.32 0.67 0.67 0.94 0.14 0.24 0.20 0.07 0.02 11.02 lbf (49 N) 11.02 lbf (49 N) 8.77 lbf (39 N)
753-19-B6-ZL-1 0.75 B 5 B 5 - 0.32 0.32 0.67 0.67 0.94 0.14 0.24 0.20 0.07 0.02 11.02 lbf (49 N) 11.02 lbf (49 N) 8.77 lbf (39 N)
753-22-M6-ZL-2 0.87 B 6 B 6 M 6 0.37 0.37 0.76 0.75 1.14 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-22-B6-ZL-1 0.87 B 6 B 6 - 0.37 0.37 0.76 0.75 1.14 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-22-B8-ZL-1 0.87 B 6 B 6 - 0.37 0.37 0.76 0.75 1.14 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-26-M6-ZL-2 1.02 B 6 B 6 M 6 0.37 0.37 0.91 0.91 1.30 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-26-B6-ZL-1 1.02 B 6 B 6 - 0.37 0.37 0.91 0.91 1.30 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-26-B10-ZL-1 1.02 B 6 B 6 - 0.37 0.37 0.91 0.91 1.30 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
Filter combination produces no result.
Type: KV - Convex
Show / Hide columns
Part Number d1 d2
Bore
Type ZL
Type KV
Type KK
Type KF
Type KR d3
Thread d4
Type ZL
Type KV
Type KK
Type KF
Type KR d5 d6 d7 d8 b r1 r2 r3 Load capacity radial
at max. 300 RPM
Type ZL
Type KV
Type KK
Type KF
Type KR
0.75
0.87
1.02
B 5
B 6
B 5
B 6
M 6
0.32
0.37
0.32
0.37
0.67
0.76
0.91
0.67
0.75
0.91
0.94
1.14
1.30
0.14
0.20
0.24
0.28
0.20
0.07
0.10
0.02
11.02 lbf (49 N)
44.06 lbf (196 N)
11.02 lbf (49 N)
44.06 lbf (196 N)
8.77 lbf (39 N)
35.07 lbf (156 N)
753-19-M6-KV-2 0.75 B 5 B 5 M 6 0.32 0.32 0.67 0.67 0.94 0.14 0.24 0.20 0.07 0.02 11.02 lbf (49 N) 11.02 lbf (49 N) 8.77 lbf (39 N)
753-19-B5-KV-1 0.75 B 5 B 5 - 0.32 0.32 0.67 0.67 0.94 0.14 0.24 0.20 0.07 0.02 11.02 lbf (49 N) 11.02 lbf (49 N) 8.77 lbf (39 N)
753-22-M6-KV-2 0.87 B 6 B 6 M 6 0.37 0.37 0.76 0.75 1.14 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-22-B6-KV-1 0.87 B 6 B 6 - 0.37 0.37 0.76 0.75 1.14 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-26-M6-KV-2 1.02 B 6 B 6 M 6 0.37 0.37 0.91 0.91 1.30 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-26-B6-KV-1 1.02 B 6 B 6 - 0.37 0.37 0.91 0.91 1.30 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
Filter combination produces no result.
Type: KF - Wedge-shaped
Show / Hide columns
Part Number d1 d2
Bore
Type ZL
Type KV
Type KK
Type KF
Type KR d3
Thread d4
Type ZL
Type KV
Type KK
Type KF
Type KR d5 d6 d7 d8 b r1 r2 r3 Load capacity radial
at max. 300 RPM
Type ZL
Type KV
Type KK
Type KF
Type KR
0.75
0.87
1.02
B 5
B 6
B 5
B 6
M 6
0.32
0.37
0.32
0.37
0.67
0.76
0.91
0.67
0.75
0.91
0.94
1.14
1.30
0.14
0.20
0.24
0.28
0.20
0.07
0.10
0.02
11.02 lbf (49 N)
44.06 lbf (196 N)
11.02 lbf (49 N)
44.06 lbf (196 N)
8.77 lbf (39 N)
35.07 lbf (156 N)
753-19-M6-KF-2 0.75 B 5 B 5 M 6 0.32 0.32 0.67 0.67 0.94 0.14 0.24 0.20 0.07 0.02 11.02 lbf (49 N) 11.02 lbf (49 N) 8.77 lbf (39 N)
753-19-B5-KF-1 0.75 B 5 B 5 - 0.32 0.32 0.67 0.67 0.94 0.14 0.24 0.20 0.07 0.02 11.02 lbf (49 N) 11.02 lbf (49 N) 8.77 lbf (39 N)
753-22-M6-KF-2 0.87 B 6 B 6 M 6 0.37 0.37 0.76 0.75 1.14 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-22-B6-KF-1 0.87 B 6 B 6 - 0.37 0.37 0.76 0.75 1.14 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-26-M6-KF-2 1.02 B 6 B 6 M 6 0.37 0.37 0.91 0.91 1.30 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-26-B6-KF-1 1.02 B 6 B 6 - 0.37 0.37 0.91 0.91 1.30 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
Filter combination produces no result.
Type: KK - Concave
Show / Hide columns
Part Number d1 d2
Bore
Type ZL
Type KV
Type KK
Type KF
Type KR d3
Thread d4
Type ZL
Type KV
Type KK
Type KF
Type KR d5 d6 d7 d8 b r1 r2 r3 Load capacity radial
at max. 300 RPM
Type ZL
Type KV
Type KK
Type KF
Type KR
0.75
0.87
1.02
B 5
B 6
B 5
B 6
M 6
0.32
0.37
0.32
0.37
0.67
0.76
0.91
0.67
0.75
0.91
0.94
1.14
1.30
0.14
0.20
0.24
0.28
0.20
0.07
0.10
0.02
11.02 lbf (49 N)
44.06 lbf (196 N)
11.02 lbf (49 N)
44.06 lbf (196 N)
8.77 lbf (39 N)
35.07 lbf (156 N)
753-19-M6-KK-2 0.75 B 5 B 5 M 6 0.32 0.32 0.67 0.67 0.94 0.14 0.24 0.20 0.07 0.02 11.02 lbf (49 N) 11.02 lbf (49 N) 8.77 lbf (39 N)
753-19-B5-KK-1 0.75 B 5 B 5 - 0.32 0.32 0.67 0.67 0.94 0.14 0.24 0.20 0.07 0.02 11.02 lbf (49 N) 11.02 lbf (49 N) 8.77 lbf (39 N)
753-22-M6-KK-2 0.87 B 6 B 6 M 6 0.37 0.37 0.76 0.75 1.14 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-22-B6-KK-1 0.87 B 6 B 6 - 0.37 0.37 0.76 0.75 1.14 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-26-M6-KK-2 1.02 B 6 B 6 M 6 0.37 0.37 0.91 0.91 1.30 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-26-B6-KK-1 1.02 B 6 B 6 - 0.37 0.37 0.91 0.91 1.30 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
Filter combination produces no result.
Type: KR - Circular (O-ring)
Show / Hide columns
Part Number d1 d2
Bore
Type ZL
Type KV
Type KK
Type KF
Type KR d3
Thread d4
Type ZL
Type KV
Type KK
Type KF
Type KR d5 d6 d7 d8 b r1 r2 r3 Load capacity radial
at max. 300 RPM
Type ZL
Type KV
Type KK
Type KF
Type KR
0.75
0.87
1.02
B 5
B 6
B 5
B 6
M 6
0.32
0.37
0.32
0.37
0.67
0.76
0.91
0.67
0.75
0.91
0.94
1.14
1.30
0.14
0.20
0.24
0.28
0.20
0.07
0.10
0.02
11.02 lbf (49 N)
44.06 lbf (196 N)
11.02 lbf (49 N)
44.06 lbf (196 N)
8.77 lbf (39 N)
35.07 lbf (156 N)
753-19-M6-KR-2 0.75 B 5 B 5 M 6 0.32 0.32 0.67 0.67 0.94 0.14 0.24 0.20 0.07 0.02 11.02 lbf (49 N) 11.02 lbf (49 N) 8.77 lbf (39 N)
753-19-B5-KR-1 0.75 B 5 B 5 - 0.32 0.32 0.67 0.67 0.94 0.14 0.24 0.20 0.07 0.02 11.02 lbf (49 N) 11.02 lbf (49 N) 8.77 lbf (39 N)
753-22-M6-KR-2 0.87 B 6 B 6 M 6 0.37 0.37 0.76 0.75 1.14 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-22-B6-KR-1 0.87 B 6 B 6 - 0.37 0.37 0.76 0.75 1.14 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-26-M6-KR-2 1.02 B 6 B 6 M 6 0.37 0.37 0.91 0.91 1.30 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
753-26-B6-KR-1 1.02 B 6 B 6 - 0.37 0.37 0.91 0.91 1.30 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
Filter combination produces no result.
Show / Hide columns
Metric
d1 d2
Bore
Type ZL
Type KV
Type KK
Type KF
Type KR d3
Thread d4
Type ZL
Type KV
Type KK
Type KF
Type KR d5 d6 d7 d8 b r1 r2 r3 Load capacity radial
at max. 300 RPM
Type ZL
Type KV
Type KK
Type KF
Type KR
0.75
0.87
1.02
B 5
B 6
B 8
B 10
B 5
B 6
M 6
0.32
0.37
0.43
0.51
0.32
0.37
0.67
0.76
0.91
0.67
0.75
0.91
0.94
1.14
1.30
0.14
0.20
0.24
0.28
0.31
0.20
0.07
0.10
0.02
11.02 lbf (49 N)
44.06 lbf (196 N)
11.02 lbf (49 N)
44.06 lbf (196 N)
8.77 lbf (39 N)
35.07 lbf (156 N)
0.75 B 5 B 5 M 6 0.32 0.32 0.67 0.67 0.94 0.14 0.24 0.20 0.07 0.02 11.02 lbf (49 N) 11.02 lbf (49 N) 8.77 lbf (39 N)
0.75 B 6 - - 0.32 - - - - - 0.24 - - - 11.02 lbf (49 N) - -
0.87 B 6 B 6 M 6 0.37 0.37 0.76 0.75 1.14 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
0.87 B 8 - - 0.43 - - - - - 0.28 - - - 44.06 lbf (196 N) - -
1.02 B 6 B 6 M 6 0.37 0.37 0.91 0.91 1.30 0.20 0.28 0.20 0.10 0.02 44.06 lbf (196 N) 44.06 lbf (196 N) 35.07 lbf (156 N)
1.02 B 10 - - 0.51 - - - - - 0.31 - - - 44.06 lbf (196 N) - -
Filter combination produces no result.