GN 810.17 Clamping Arm Extenders Steel, for Knee Lever Modules GN 810.12 / GN 810.13

Clamping Arm Extenders GN 810.17: Steel, for Knee Lever Modules GN 810.12 / GN 810.13

Product description

Clamping arm extenders GN 810.17 are accessories for knee lever modules GN 810.12 / GN 810.13.

Specification

Steel


RoHS

Hide technical drawing
GN 810.17 Steel Clamping Arm Extenders, for Knee Lever Modules GN 810.12 / GN 810.13 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Sizeb1b2hLength lt
2200.390.240.630.610.26
4400.590.390.940.630.31
8500.790.471.180.870.59
15400.980.641.380.930.59

Build & Price

Size
Size

Selected Part

Total (net)
US$19.58
In Stock: 10
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$19.58
5099US$17.95
100249US$16.32
≥ 250US$14.69
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.050 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback