GN 891.2 Torque Supports Plastic, for Configurable Profile Linear Actuators

Torque Supports GN 891.2: Plastic, for Configurable Profile Linear Actuators

Product description

Torque supports GN 891.2 are required for mounting a position indicator or a clamping plate to configurable profile linear actuators.

The torque supports are made of plastic and are mounted to the end caps of the profile linear actuators. They feature a bore on the face side, which prevents position indicators or clamping plates from rotating.

Specification

Plastic, polyamide (PA 12)
Black, RAL 9005, matte finishSWSW


RoHS

Hide technical drawing
GN 891.2 Plastic Torque Supports, for Configurable Profile Linear Actuators sketch

Part Options / Table

Type

AFastening to the end cap
Show / Hide columns

Metric

s
Linear actuator diameter
bhLength l
1.181.301.850.12
1.971.972.700.28

Build & Price

Diameter s
Type

Color
Black
Diameter s
Type

Color
Black

Selected Part

Total (net)
US$23.99
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$23.99
5099US$21.99
100249US$20.00
≥ 250US$18.00
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 891.2-30-A-SWGN 891.2-50-A-SW

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback