GN 911.3Adjustable LeversStainless Steel, with Threaded Stud, for Connector Clamps / Linear Actuator Connectors
Photo
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Adjustable levers GN 911.3 replace the socket cap screws DIN 912 or the cap nuts DIN 917 of connector clamps and linear actuator connectors in stainless steel.
The table of dimensions of the connector clamps and linear actuator connectors shows the matching lever for each screw location.
Specification
Lever body
Stainless steel precision casting AISI CF-8 Matte shot-blasted finishGS
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.105 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.