GN 9192.3 Height Adjusting Cylinders Steel, for Down-Thrust Clamps GN 9192

Photo

GN 9192.3 Steel Height Adjusting Cylinders, for Down-Thrust Clamps GN 9192

Product description

Information

Height adjusting cylinders GN 9192.3 are used to increase the clamping height of down-thrust clamps GN 9192.

Height adjusting cylinders can also be used in combination with positioning elements and clamping pads to position contact points at a greater distance from the reference surface.

Specification

Body
Steel

  • Case-hardened
  • Blackened finish

Set screw DIN 913
Steel, blackened finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 9192.3 Steel Height Adjusting Cylinders, for Down-Thrust Clamps GN 9192 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.004d2h1 ±0.0004h2Length lA/F
0.984M 80.78740.390.790.87
0.984M 81.57480.790.981.42
1.575M 121.37800.791.181.42
1.575M 122.75590.791.381.42

Build & Price

3D Product Configurator
Diameter d1
Thread d2
Height h1

Selected Part

Total US Dollars (net)
$88.71
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$88.71
1024$81.32
2549$73.93
≥ 50$66.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.156 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.