GN 9234 Handwheels Aluminum Die-Cast, Powder Coated, for Linear Actuators

Handwheels GN 9234: Aluminum Die-Cast, Powder Coated, for Linear Actuators
Type: A - Without revolving handle
Finish: SW - Black, RAL 9005, textured finish
d2: 80...100
Red-Dot

Product description

Handwheels GN 9234 are intended for use with linear actuators and are designed as disk or spoked handwheels, depending on their size.

The applied torque is transmitted by means of a parallel key, and the handwheel is secured axially with the supplied set screw. The handwheels can be ordered without handles, with revolving handles or with revolving retractable handles.

Specification

Body
Aluminum die-cast

  • Contact face of hub machined
  • Rim turned
    Radial and axial runout of the rim < 0.4 mm
  • Powder coated
    Black, RAL 9005, textured finishSWSW

Cover
Plastic, Polyamide (PA)
Light gray


Stepped cylindrical revolving handle GN 798.2
Plastic, Polyamide (PA)

  • Black, matte finish
  • Spindle
    Steel, zinc plated, blue passivated finish

Stepped retractable handle GN 798.3
Plastic, Polyamide (PA)

  • Black, matte finish
  • Retractable mechanism
    Steel, blackened finish

Mini cylindrical revolving handle GN 599.5
Plastic, Polyamide (PA)

  • Black, matte finish
  • Spindle
    Stainless steel AISI 303

RoHS

Hide technical drawing
GN 9234 Aluminum Die-Cast Handwheels, Powder Coated, for Linear Actuators sketch

Part Options / Table

Type

AWithout revolving handle
RWith revolving handle
RUWith revolving retractable handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Ø Linear actuator
d2
Disk handwheel

Spoked handwheel
d3 +0.001
Bore
l1l2l3l4Ø
Handle
GN 599.5
Ø
Handle
GN 798.2
Ø
Handle
GN 798.3
0.71*1.97-0.2361.020.79--0.51--
0.71*3.15-0.2361.021.71---0.63-
0.98*2.48-0.3151.060.79--0.51--
0.983.94-0.3151.182.281.542.22-0.710.71
1.18*2.48-0.3151.060.79--0.51--
1.183.94-0.3151.182.281.542.22-0.710.71
1.573.94-0.4721.182.281.542.22-0.710.71
1.57-4.920.4721.322.421.772.38-0.870.87
1.97-5.510.4721.443.011.852.97-0.940.94
2.36-6.300.5511.563.011.892.97-0.940.94
* Only available in type A and R

Build & Price

Diameter d1 (Linear actuator)
Diameter d2 (Disk handwheel)
Diameter d2 (Spoked handwheel)
Type



Finish
Black
Diameter d1 (Linear actuator)
Diameter d2 (Disk handwheel)
Diameter d2 (Spoked handwheel)
Type



Finish
Black

Selected Part

Total (net)
US$48.53
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$48.53
2549US$44.49
5099US$40.45
≥ 100US$36.40
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.291 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 9234-18-50-A-SWGN 9234-18-50-R-SWGN 9234-18-80-A-SWGN 9234-18-80-R-SWGN 9234-25-63-A-SWGN 9234-25-63-R-SWGN 9234-25-100-A-SWGN 9234-25-100-R-SWGN 9234-25-100-RU-SWGN 9234-30-63-A-SWGN 9234-30-63-R-SWGN 9234-30-100-A-SWGN 9234-30-100-R-SWGN 9234-30-100-RU-SWGN 9234-40-100-A-SWGN 9234-40-100-R-SWGN 9234-40-100-RU-SWGN 9234-40-125-A-SWGN 9234-40-125-R-SWGN 9234-40-125-RU-SWGN 9234-50-140-A-SWGN 9234-50-140-R-SWGN 9234-50-140-RU-SWGN 9234-60-160-A-SWGN 9234-60-160-R-SWGN 9234-60-160-RU-SW

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback