GN 231 Tube Supports Aluminum, Split Assembly

Tube Supports  GN 231: Aluminum, Split Assembly
Bildzuordnung: B - Bore
Finish: BL - Plain finish, Matte shot-blasted finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

The clamping bore of tube supports GN 231 is not machined and designed for construction tubes GN 990 or DIN 2391, DIN 239 and DIN 2462.

Tube supports GN 231 can also be mounted to profile systems.

At the screw locations z, the socket cap screws reduce the bore cross-section for clamping.

Specification

  • Body
    Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Plain finish, Matte shot-blasted finishBLBL

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Hide technical drawing
GN 231 Aluminum Tube Supports, Split Assembly sketch

Part Options / Table

Identification no.

2With 2 stainless steel socket cap screws ISO 4762
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
s1
Square
d2k
Clamping
length
l1l2l3m1m2s2z
Screw
locations for
screw size
B 8V 80.240.672.051.500.141.420.410.39M6-30
B 10V 100.240.672.051.500.141.420.410.39M6-30
B 12V 120.240.672.051.500.141.420.410.39M6-30
B 14V 140.240.672.051.500.141.420.410.39M6-30
B 15V 150.240.672.051.500.141.420.410.39M6-30
B 16V 160.240.672.051.500.141.420.410.39M6-30
B 18V 180.240.672.051.500.141.420.410.39M6-30
B 20V 200.330.872.762.170.161.890.630.51M8-45
B 25V 250.330.872.762.170.161.890.630.51M8-45
B 30V 300.330.872.762.170.161.890.630.51M8-45
B 40V 400.431.063.943.150.202.871.180.67M10-65
B 42-0.431.063.943.150.202.871.180.67M10-65
B 45V 450.431.063.943.150.202.871.180.67M10-65
B 48-0.431.063.943.150.202.871.180.67M10-65
B 50V 500.431.063.943.150.202.871.180.67M10-65
B 60V 600.431.063.943.540.203.071.180.67M10-75

Build & Price

Bore d1
Square s1
Identification no.

Finish
Plain finish
Black
Bore d1
Square s1
Identification no.

Finish
Plain finish
Black

Selected Part

Total (net)
US$36.88
In Stock: 7
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$36.88
1024US$33.81
2549US$30.74
≥ 50US$27.66
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.793 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 231-B8-2-SWGN 231-B8-2-BLGN 231-V8-2-SWGN 231-V8-2-BLGN 231-B10-2-SWGN 231-B10-2-BLGN 231-V10-2-SWGN 231-V10-2-BLGN 231-B12-2-SWGN 231-B12-2-BLGN 231-V12-2-SWGN 231-V12-2-BLGN 231-B14-2-SWGN 231-B14-2-BLGN 231-V14-2-SWGN 231-V14-2-BLGN 231-B15-2-SWGN 231-B15-2-BLGN 231-V15-2-SWGN 231-V15-2-BLGN 231-B16-2-SWGN 231-B16-2-BLGN 231-V16-2-SWGN 231-V16-2-BLGN 231-B18-2-SWGN 231-B18-2-BLGN 231-V18-2-SWGN 231-V18-2-BLGN 231-B20-2-SWGN 231-B20-2-BLGN 231-V20-2-SWGN 231-V20-2-BLGN 231-B25-2-SWGN 231-B25-2-BLGN 231-V25-2-SWGN 231-V25-2-BLGN 231-B30-2-SWGN 231-B30-2-BLGN 231-V30-2-SWGN 231-V30-2-BLGN 231-B40-2-SWGN 231-B40-2-BLGN 231-V40-2-SWGN 231-V40-2-BLGN 231-B42-2-SWGN 231-B42-2-BLGN 231-B45-2-SWGN 231-B45-2-BLGN 231-V45-2-SWGN 231-V45-2-BLGN 231-B48-2-SWGN 231-B48-2-BLGN 231-B50-2-SWGN 231-B50-2-BLGN 231-V50-2-SWGN 231-V50-2-BLGN 231-B60-2-SWGN 231-B60-2-BLGN 231-V60-2-SWGN 231-V60-2-BL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback