Part Options / Table
Type
Version
P76 Plate size (95 mm x 95 mm)
Show / Hide columns
Part Number D
Wheel
Diameter T2
Tread
Width H
Total
Height h
Max. total
height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
(kg)
2.83
1.26
4.76
5.28
95 x 95
70 x 70
M10 / 3/8"
1000.00
HRSP-POA 72G 2.83 1.26 4.76 5.28 95 x 95 70 x 70 M10 / 3/8" 1000.00
Filter combination produces no result.
Show / Hide columns
Metric
D
Wheel
Diameter T2
Tread
Width H
Total
Height h
Max. total
height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
(kg)
2.83
1.26
4.76
5.28
95 x 95
70 x 70
M10 / 3/8"
1000.00
2.83 1.26 4.76 5.28 95 x 95 70 x 70 M10 / 3/8" 1000.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$177.40
In Stock: 5
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $177.40
50 99 $162.62
100 249 $147.84
≥ 250 $133.05
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 4.570 lbs