K | Ball bearing |
K-ST | Ball bearing with stop-top brake |
P3 | Plate size (140 mm x 110 mm) |
P35 | Plate size (175 mm x 140 mm) |
P38 | Plate size (255 mm x 200 mm) |
P42 | Plate size (400 mm x 300 mm) |
P16 | Plate size (6 1/4" x 4 1/2") |
Nominal Wheel Diameter (Inch) | D Wheel Diameter | T2 Tread Width | H Total Height | A x B Top Plate Size | a x b Bolt Size | d Bolt Size | F Offset | Load Capacity (kg) |
---|---|---|---|---|---|---|---|---|
4 | 3.94 | 2.17 | 5.71 | 6 1/4 x 4 1/2 | 5 1/4 x 2 7/16 / 4 15/16 x 3 3/8 | M12_/_1/2" | 1.97 | 1250.00 |
5 | 4.92 | 2.17 | 6.69 | 6 1/4 x 4 1/2 | 5 1/4 x 2 7/16 / 4 15/16 x 3 3/8 | M12_/_1/2" | 1.97 | 1250.00 |
Nominal Wheel Diameter (Inch) | D Wheel Diameter | T2 Tread Width | H Total Height | A x B Top Plate Size | a x b Bolt Size | d Bolt Size | F Offset | Load Capacity (kg) |
---|---|---|---|---|---|---|---|---|
5 | 4.92 | 2.17 | 6.69 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 2.56 | 2500.00 |
6 | 5.91 | 2.17 | 8.07 | 175 x 140 | 140 x 105 | M12 / 1/2" | 2.56 | 2500.00 |
8 | 7.87 | 2.17 | 10.04 | 175 x 140 | 140 x 105 | M12 / 1/2" | 2.56 | 3000.00 |
10 | 9.84 | 2.56 | 12.99 | 255 x 200 | 210 x 160 | M16 / 5/8" | 3.15 | 5000.00 |
12 | 11.81 | 3.15 | 14.96 | 255 x 200 | 210 x 160 | M16 / 5/8" | 3.54 | 6000.00 |
15.75 | 15.75 | 4.33 | 20.87 | 400 x 300 | 340 x 240 | M25 / 1" | 4.92 | 12000.00 |
Min | Max | Price |
---|---|---|
1 | 24 | $275.14 |
25 | 49 | $252.21 |
50 | 99 | $229.29 |
≥ 100 | $206.36 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco