Load capacity range 80-100 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.
Specification
Bracket
Zinc plated steel stamping, with bolt hole mounting
Twin ball race in the swivel head
Bolted wheel axle
Wheel
Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
Ball bearing version supplied with synthetic thread guards
RoHS
On request
Individual wheels, series TPA
Anti-static version with black wheel centers and gray non-marking wheels
Technical drawing
Hide technical drawing
Part Options / Table
Type
G
Plain bearing
G-FI
Plain bearing with stop-fix brake
K-FK
Ball bearing with thread guard
K-FI-FK
Ball bearing with stop-fix brake, with thread guard
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.