LP 100 Anti-Vibration Leveling Mounts Steel, Threaded Stud Type, Low Profile

Photo

 LP 100 Steel Anti-Vibration Leveling Mounts, Threaded Stud Type, Low Profile

Product description

Information

Anti-vibration leveling mounts LP 100 are for medium to heavy duty applications. These durable mounts are utilized where a lower base height is required.

A coupling nut is not recommended to use for installation. Use a nut or tapped hole of 1 - 1 1/2 times the thread diameter of the threaded stud.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Two hex nuts are included with each leveling mount.

Specification

Base / threaded stud
Steel, zinc plated, blue passivated finish


Vibration damping pad
Rubber, waffle-style


Hex nuts
Stee, zinc plated, blue passivated finish


RoHS

On request

Metric sizes

Technical drawing

3D
Hide technical drawing
 LP 100 Steel Anti-Vibration Leveling Mounts, Threaded Stud Type, Low Profile sketch

Part Options / Table

Type

AWithout pad
BWith light duty pad
DWith heavy duty pad
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3l4
Light duty pad

Heavy duty pad
A/F
(Inch)
Max. load
Light duty pad

Without pad /
heavy duty pad
2.002.50-3/8 x 163.004.006.008.000.970.340.420.573/41500 lbf (6672.33 N)2000 lbf (8896.44 N)
2.002.50-1/2 x 133.004.006.008.000.970.340.420.573/43000 lbf (13344.66 N)3500 lbf (15568.77 N)
3.004.00-1/2 x 133.004.006.008.001.040.340.420.573/43000 lbf (13344.66 N)3500 lbf (15568.77 N)
2.002.50-5/8 x 113.004.006.008.000.970.340.420.577/84500 lbf (20016.99 N)5000 lbf (22241.1 N)
3.004.006.005/8 x 113.004.006.008.001.040.340.420.577/84500 lbf (20016.99 N)5000 lbf (22241.1 N)
3.004.006.003/4 x 103.004.006.008.001.040.340.420.5711/165500 lbf (24465.21 N)6000 lbf (26689.32 N)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Stud length l1
Type



Selected Part

Total US Dollars (net)
$16.16
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$16.16
5099$14.81
100249$13.47
≥ 250$12.12
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.