LWGX-TPA is corrosion-resistant and can withstand up to 100°C (212°F) sterilization by pressure steam cleaning.
Used primarily on medical, dental, instrumentation, hospital, food service and laboratory equipment.
Load capacity 110 kg.
Deep off-set allows simple mounting of casters without dismantling wheel from bracket.
Double sealed single-row grooved ball bearings for smooth handling, easy to clean, comes standard fitted with thread guards.
Combines very high load capacity with low mounting height.
Extremely quiet, non-marking, smooth running performance.
The indicated load capacity decreases if the ambient temperature exceeds 30°C (86°F).
Specification
Swivel Bracket
Reinforced nylon, modern, shapely design
Double-sealed corrosion-resistant grooved ball bearings in the swivel head
All parts incl. axle material are corrosion-resistant
RAL 7001 Silver Gray Color
Wheel
Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
Plain or ball bearing with tread guard
RoHS
On request
For certain minimum quantities, other color variations
Anti-static versions "ELS"
Individual wheels, series TPA
Technical drawing
Hide technical drawing
Part Options / Table
Type
G
Plain bearing
G-FI
Plain bearing with stop-fix brake
XK-FI-FK
Stainless steel ball bearing with stop-fix brake, with thread guard