MLPSO"Level-It"™ Leveling MountsStainless Steel Tapped Socket Type
Photo
Type: B1 - Stainless steel base
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
"Level-It"™ leveling mounts MLPSO swivel 10-15° to all sides of the centerline to adjust to uneven surfaces used for leveling machine tools, electronic racks, benches, etc. The large diameter base design assures a solid support.
These leveling mounts were developed for applications where the mount needs to be easily removed, a longer than standard stud needs to be attached or the equipment already has a fixed stud on it.
To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
Specification
Tapped socket
Stainless steel AISI 303
Not hardened
Type *B1
Base
Stainless steel AISI 303
Type B2 / B3
Base
Delrin® plastic
Temperature resistant up to 180 °F (82 °C)
RoHS
On request
Non-skid Elastomer pad
Molded Delrin® plastic base in additional sizes
For certain minimum quantities, modifications such as mounting holes, custom stud lengths, and other versions of plating
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.