Hide technical drawing
Part Options / Table
Type
N With plastic pad
E With rubber pad
Show / Hide columns
Part Number N - With plastic pad Part Number E - With rubber pad d1
Type N
Type E d2 l1 l2 l3 l4 A/F
1.00
1.38
1.69
1.38
1.69
1/4 x 20
5/16 x 18
3/8 x 16
1/2 x 13
1.00
1.50
2.50
0.46
0.60
0.68
0.72
0.375
0.520
0.560
0.15
0.51
0.61
3T1QBA 1.00 - 1/4 x 20* 1.00 0.46 0.375 0.15 -
5T1QBA 1.00 - 5/16 x 18* 1.00 0.46 0.375 0.15 -
5T1QBB 1.38 - 5/16 x 18* 1.00 0.60 0.520 0.15 -
6T1500QBB 1.38 - 3/8 x 16 1.50 0.68 0.520 0.15 0.51
6T1500QBBN - 1.38 3/8 x 16 1.50 0.68 0.520 0.15 0.51
6T1500QBC 1.69 - 3/8 x 16 1.50 0.68 0.560 0.15 0.51
8T211QBC 1.69 - 1/2 x 13 2.50 0.72 0.560 0.15 0.61
8T211QBCN - 1.69 1/2 x 13 2.50 0.72 0.560 0.15 0.61
Filter combination produces no result.
Show / Hide columns
Inch
d1
Type N
Type E d2 l1 l2 l3 l4 A/F
1.00
1.38
1.69
1.38
1.69
1/4 x 20*
5/16 x 18*
3/8 x 16
1/2 x 13
1.00
1.50
2.50
0.46
0.60
0.68
0.72
0.375
0.520
0.560
0.15
0.51
0.61
1.00 - 1/4 x 20* 1.00 0.46 0.375 0.15 -
1.00 - 5/16 x 18* 1.00 0.46 0.375 0.15 -
1.38 - 5/16 x 18* 1.00 0.60 0.520 0.15 -
1.38 1.38 3/8 x 16 1.50 0.68 0.520 0.15 0.51
1.69 - 3/8 x 16 1.50 0.68 0.560 0.15 0.51
1.69 1.69 1/2 x 13 2.50 0.72 0.560 0.15 0.61
Filter combination produces no result.
* No hex included
Build & Price
3D Product Configurator
Base diameter d1 (Type N)
Base diameter d1 (Type E)
Thread d2
Stud length l1
Type
Base diameter d1 (Type N)
Base diameter d1 (Type E)
Thread d2
Stud length l1
Type
Selected Part
Part Number
Total (net)
US$0.76
In Stock: 289
In Stock
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 US$0.76
50 99 US$0.69
100 249 US$0.63
≥ 250 US$0.57
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351