A | Without rubber pad |
G | With rubber pad |
d1 | d2 Thread | l1 | l2 | l3 | d3 | k | t | A/F | Max. load Without rubber pad | With rubber pad |
---|---|---|---|---|---|---|---|---|---|---|
1.97 | 3/8 x 16 | 1.75 | 0.70 | 0.125 | 0.256 | 1.32 | 0.375 | 0.625 | 4000 lbf (17792.89 N) | 800 lbf (3558.58 N) |
1.97 | 1/2 x 13 | 1.75 | 0.70 | 0.125 | 0.256 | 1.32 | 0.500 | 0.750 | 4000 lbf (17792.89 N) | 800 lbf (3558.58 N) |
1.97 | 5/8 x 11 | 1.75 | 0.70 | 0.125 | 0.256 | 1.32 | 0.560 | 0.875 | 4000 lbf (17792.89 N) | 800 lbf (3558.58 N) |
3.15 | 3/8 x 16 | 1.75 | 0.70 | 0.125 | 0.354 | 2.19 | 0.375 | 0.625 | 5000 lbf (22241.11 N) | 1800 lbf (8006.8 N) |
3.15 | 1/2 x 13 | 1.75 | 0.70 | 0.125 | 0.354 | 2.19 | 0.500 | 0.750 | 5000 lbf (22241.11 N) | 1800 lbf (8006.8 N) |
3.15 | 5/8 x 11 | 1.75 | 0.70 | 0.125 | 0.354 | 2.19 | 0.560 | 0.875 | 5000 lbf (22241.11 N) | 1800 lbf (8006.8 N) |
3.15 | 3/4 x 10 | 1.75 | 0.70 | 0.125 | 0.354 | 2.19 | 0.625 | 1.000 | 5000 lbf (22241.11 N) | 1800 lbf (8006.8 N) |
4.33 | 5/8 x 11 | 1.99 | 0.95 | 0.125 | 0.410 | 2.98 | 0.560 | 0.875 | 7500 lbf (33361.66 N) | 2700 lbf (12010.2 N) |
4.33 | 3/4 x 10 | 2.13 | 0.95 | 0.125 | 0.410 | 2.98 | 0.625 | 1.000 | 7500 lbf (33361.66 N) | 2700 lbf (12010.2 N) |
4.33 | 1 x 8 | 2.42 | 0.95 | 0.125 | 0.410 | 2.98 | 0.900 | 1.250 | 7500 lbf (33361.66 N) | 2700 lbf (12010.2 N) |
d1 | d2 Thread | l1 | l2 | l3 | d3 | k | t | A/F | Max. load Without rubber pad | With rubber pad |
---|---|---|---|---|---|---|---|---|---|---|
1.97 | M 10 | 1.75 | 0.70 | 0.125 | 0.256 | 1.32 | 0.375 | 0.625 | 4000 lbf (17792.89 N) | 800 lbf (3558.58 N) |
1.97 | M 12 | 1.75 | 0.70 | 0.125 | 0.256 | 1.32 | 0.500 | 0.750 | 4000 lbf (17792.89 N) | 800 lbf (3558.58 N) |
1.97 | M 16 | 1.75 | 0.70 | 0.125 | 0.256 | 1.32 | 0.560 | 0.875 | 4000 lbf (17792.89 N) | 800 lbf (3558.58 N) |
3.15 | M 10 | 1.75 | 0.70 | 0.125 | 0.354 | 2.19 | 0.375 | 0.625 | 5000 lbf (22241.11 N) | 1800 lbf (8006.8 N) |
3.15 | M 12 | 1.75 | 0.70 | 0.125 | 0.354 | 2.19 | 0.500 | 0.750 | 5000 lbf (22241.11 N) | 1800 lbf (8006.8 N) |
3.15 | M 16 | 1.75 | 0.70 | 0.125 | 0.354 | 2.19 | 0.560 | 0.875 | 5000 lbf (22241.11 N) | 1800 lbf (8006.8 N) |
3.15 | M 20 | 1.75 | 0.70 | 0.125 | 0.354 | 2.19 | 0.625 | 1.000 | 5000 lbf (22241.11 N) | 1800 lbf (8006.8 N) |
4.33 | M 16 | 1.99 | 0.95 | 0.125 | 0.410 | 2.98 | 0.560 | 0.875 | 7500 lbf (33361.66 N) | 2700 lbf (12010.2 N) |
4.33 | M 20 | 2.13 | 0.95 | 0.125 | 0.410 | 2.98 | 0.625 | 1.000 | 7500 lbf (33361.66 N) | 2700 lbf (12010.2 N) |
4.33 | M 24 | 2.42 | 0.95 | 0.125 | 0.410 | 2.98 | 0.900 | 1.250 | 7500 lbf (33361.66 N) | 2700 lbf (12010.2 N) |
Min | Max | Price |
---|---|---|
1 | 49 | $7.16 |
50 | 99 | $6.56 |
100 | 249 | $5.97 |
≥ 250 | $5.37 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco