The use of retaining magnet assemblies is a simple solution for no-wear magnetic holding of an object.
Due to their structure, these magnet assemblies have only one magnetic pulling force level. The full magnetic force is focused directly onto the adhesive surface by means of iron magnetic poles.
The spatial effect of the magnetic field is limited by shielded systems, so that surrounding objects are not magnetized.
Ø d = 6-125 mm h = 4.5-26 mm
Housing: Steel, zinc plated, red lacquered finish, or stainless steel.
Ø d = 12-88 mm h = 6-8.5 mm
Housing: Steel, zinc plated, with rubber jacket.
Ø d = 4-63 mm h = 10-65 mm
Housing: Steel, zinc plated, red lacquered finish.
Ø d = 6-32 mm h = 20-40 mm
Sandwich configuration of the steel poles, housing brass.
Ø d = 13-32 mm h1 = 10-25.4 mm
b = 22-79 mm h2 = 17-54 mm
Cast, unshielded system, red lacquered.
Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.
Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den untern genannten Link.
For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.
You will not be redirected automatically. Please click on the link below.